Chemical content PMEG4030ETR

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4030ETRSOD123W SOD123W-2SOD216.908000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346629641152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.671000100.0000003.968536
subTotal0.671000100.0000003.968536
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000018.779454
Iron (Fe)7439-89-60.0038160.1200000.022569
Phosphorus (P)7723-14-00.0009540.0300000.005642
subTotal3.180000100.00000018.807665
Lead FrameCopper alloyCopper (Cu)7440-50-85.41257599.86300032.011915
Iron (Fe)7439-89-60.0053120.0980000.031415
Phosphorus (P)7723-14-00.0019510.0360000.011540
Pure metal layerCopper (Cu)7440-50-80.0001630.0030000.000962
subTotal5.420000100.00000032.055832
Mould CompoundFillerSilica -amorphous-7631-86-90.69300010.0000004.098652
Silica fused60676-86-05.19750075.00000030.739886
PigmentCarbon black1333-86-40.0207900.3000000.122960
PolymerEpoxy resin systemProprietary0.5336107.7000003.155962
Phenolic resinProprietary0.4851007.0000002.869056
subTotal6.930000100.00000040.986515
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000018
Bismuth (Bi)7440-69-90.0000010.0010000.000006
Copper (Cu)7440-50-80.0000010.0010000.000006
Lead (Pb)7439-92-10.0000050.0050000.000030
Tin solderTin (Sn)7440-31-50.09999099.9900000.591377
subTotal0.100000100.0000000.591436
Solder PasteLead alloyLead (Pb)7439-92-10.56147592.5000003.320765
Silver (Ag)7440-22-40.0151752.5000000.089750
Tin (Sn)7440-31-50.0303505.0000000.179501
subTotal0.607000100.0000003.590017
total16.908000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.