Chemical content PMEG40T20ER

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG40T20ERSOD123WSOD216.780000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340704131152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.430000100.0000002.562574
subTotal0.430000100.0000002.562574
ClipCopper alloyCopper (Cu)7440-50-83.68520399.87000021.961877
Iron (Fe)7439-89-60.0036900.1000000.021990
Phosphorus (P)7723-14-00.0011070.0300000.006597
subTotal3.690000100.00000021.990465
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000032.274565
Iron (Fe)7439-89-60.0055200.1000000.032896
Phosphorus (P)7723-14-00.0016560.0300000.009869
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.578975
subTotal5.520000100.00000032.896305
Mould CompoundFillerSilica fused60676-86-04.45880071.00000026.572110
PigmentCarbon black1333-86-40.0188400.3000000.112277
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23716019.7000007.372825
Phenolic resinProprietary0.5652009.0000003.368296
subTotal6.280000100.00000037.425507
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000040.0030000.000025
Bismuth (Bi)7440-69-90.0000010.0010000.000008
Copper (Cu)7440-50-80.0000010.0010000.000008
Lead (Pb)7439-92-10.0000070.0050000.000042
Tin solderTin (Sn)7440-31-50.13998699.9900000.834243
subTotal0.140000100.0000000.834327
Solder PasteLead alloyLead (Pb)7439-92-10.66600092.5000003.969011
Silver (Ag)7440-22-40.0180002.5000000.107271
Tin (Sn)7440-31-50.0360005.0000000.214541
subTotal0.720000100.0000004.290822
total16.780000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.