Chemical content PMEG6002ELD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG6002ELDSOD882DDFN1006-20.680600 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340676623152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00228076.0000000.334999
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00031410.4700000.046150
Phenolic resinProprietary0.00040613.5300000.059639
subTotal0.003000100.0000000.440788
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000005.877167
subTotal0.040000100.0000005.877167
Lead FrameCopper alloyChromium (Cr)7440-47-30.0008030.2575000.118043
Copper (Cu)7440-50-80.29576094.79500043.455833
Tin (Sn)7440-31-50.0007450.2388000.109470
Zinc (Zn)7440-66-60.0005950.1908000.087466
Pure metal layerGold (Au)7440-57-50.0001720.0550000.025213
Nickel (Ni)7440-02-00.0133914.2920001.967535
Palladium (Pd)7440-05-30.0005330.1709000.078344
subTotal0.312000100.00000045.841904
Mould CompoundFillerSilica -amorphous-7631-86-90.06877023.00000010.104320
Silica fused60676-86-00.17940060.00000026.359095
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0089703.0000001.317955
Ion trapping agentBismuth (Bi)7440-69-90.0014950.5000000.219659
PigmentCarbon black1333-86-40.0014950.5000000.219659
PolymerEpoxy resin systemProprietary0.0209307.0000003.075228
Phenolic resinProprietary0.0179406.0000002.635909
subTotal0.299000100.00000043.931825
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000145
Non hazardousProprietary0.0000120.0555000.001794
Tin solderTin (Sn)7440-31-50.02198799.9400003.230502
subTotal0.022000100.0000003.232442
WireImpurityNon hazardousProprietary0.0000000.0100000.000068
Pure metalGold (Au)7440-57-50.00464099.9900000.681683
subTotal0.004640100.0000000.681751
total0.680600100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.