Chemical content PMEG6030EXE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG6030EXESOD123HPSOD216.849000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346660321153126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.369000100.0000002.190041
subTotal0.369000100.0000002.190041
ClipCopper alloyCopper (Cu)7440-50-82.57659499.86800015.292269
Iron (Fe)7439-89-60.0024770.0960000.014700
Phosphorus (P)7723-14-00.0009290.0360000.005512
subTotal2.580000100.00000015.312481
Lead FrameCopper alloyCopper (Cu)7440-50-86.89047899.86200040.895472
Iron (Fe)7439-89-60.0071070.1030000.042181
Phosphorus (P)7723-14-00.0024150.0350000.014333
subTotal6.900000100.00000040.951985
Mould CompoundFillerSilica -amorphous-7631-86-90.51300010.0000003.044691
Silica fused60676-86-03.84750075.00000022.835183
PigmentCarbon black1333-86-40.0153900.3000000.091341
PolymerEpoxy resin systemProprietary0.3950107.7000002.344412
Phenolic resinProprietary0.3591007.0000002.131284
subTotal5.130000100.00000030.446911
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000061
Bismuth (Bi)7440-69-90.0000030.0010000.000020
Copper (Cu)7440-50-80.0000030.0010000.000020
Lead (Pb)7439-92-10.0000170.0050000.000101
Tin solderTin (Sn)7440-31-50.33996699.9900002.017722
subTotal0.340000100.0000002.017924
Solder PasteImpurityAntimony (Sb)7440-36-00.0004590.0300000.002724
Lead alloyLead (Pb)7439-92-11.41479192.4700008.396884
Silver (Ag)7440-22-40.0382502.5000000.227016
Tin (Sn)7440-31-50.0765005.0000000.454033
subTotal1.530000100.0000009.080658
total16.849000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.