Chemical content PMEG60T10ELR

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG60T10ELRSOD123WSOD216.839000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340707851155126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.329000100.0000001.953798
subTotal0.329000100.0000001.953798
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000018.856405
Iron (Fe)7439-89-60.0038160.1200000.022662
Phosphorus (P)7723-14-00.0009540.0300000.005665
subTotal3.180000100.00000018.884732
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000032.161482
Iron (Fe)7439-89-60.0055200.1000000.032781
Phosphorus (P)7723-14-00.0016560.0300000.009834
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.576946
subTotal5.520000100.00000032.781044
Mould CompoundFillerSilica -amorphous-7631-86-90.66800010.0000003.966981
Silica fused60676-86-05.01000075.00000029.752361
PigmentCarbon black1333-86-40.0200400.3000000.119009
PolymerEpoxy resin systemProprietary0.5143607.7000003.054576
Phenolic resinProprietary0.4676007.0000002.776887
subTotal6.680000100.00000039.669814
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000050.0030000.000029
Bismuth (Bi)7440-69-90.0000020.0010000.000010
Copper (Cu)7440-50-80.0000020.0010000.000010
Lead (Pb)7439-92-10.0000080.0050000.000048
Tin solderTin (Sn)7440-31-50.15998499.9900000.950080
subTotal0.160000100.0000000.950175
Solder PasteLead alloyLead (Pb)7439-92-10.89725092.5000005.328404
Silver (Ag)7440-22-40.0242502.5000000.144011
Tin (Sn)7440-31-50.0485005.0000000.288022
subTotal0.970000100.0000005.760437
total16.839000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.