Chemical content PMEG60T20ELR-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG60T20ELR-QSOD123WSOD217.014000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346644461151126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.504000100.0000002.962266
subTotal0.504000100.0000002.962266
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000018.662454
Iron (Fe)7439-89-60.0038160.1200000.022429
Phosphorus (P)7723-14-00.0009540.0300000.005607
subTotal3.180000100.00000018.690490
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000031.830681
Iron (Fe)7439-89-60.0055200.1000000.032444
Phosphorus (P)7723-14-00.0016560.0300000.009733
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.571012
subTotal5.520000100.00000032.443870
Mould CompoundFillerSilica -amorphous-7631-86-90.66800010.0000003.926178
Silica fused60676-86-05.01000075.00000029.446338
PigmentCarbon black1333-86-40.0200400.3000000.117785
PolymerEpoxy resin systemProprietary0.5143607.7000003.023157
Phenolic resinProprietary0.4676007.0000002.748325
subTotal6.680000100.00000039.261784
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000050.0030000.000028
Bismuth (Bi)7440-69-90.0000020.0010000.000009
Copper (Cu)7440-50-80.0000020.0010000.000009
Lead (Pb)7439-92-10.0000080.0050000.000047
Tin solderTin (Sn)7440-31-50.15998499.9900000.940308
subTotal0.160000100.0000000.940402
Solder PasteLead alloyLead (Pb)7439-92-10.89725092.5000005.273598
Silver (Ag)7440-22-40.0242502.5000000.142530
Tin (Sn)7440-31-50.0485005.0000000.285059
subTotal0.970000100.0000005.701187
total17.014000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.