Chemical content PMPB08R5XN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB08R5XNSOT1220-2DFN2020M-67.193749 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346624271152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.09280080.0000001.290009
PolymerAcrylic resinProprietary0.02320020.0000000.322502
subTotal0.116000100.0000001.612511
DieDoped siliconSilicon (Si)7440-21-30.592000100.0000008.229367
subTotal0.592000100.0000008.229367
Lead FrameCopper alloyCopper (Cu)7440-50-82.69198495.63000037.421162
Magnesium (Mg)7439-95-40.0042220.1500000.058697
Nickel (Ni)7440-02-00.0838872.9800001.166110
Silicon (Si)7440-21-30.0182980.6500000.254353
Pure metal layerGold (Au)7440-57-50.0002820.0100000.003913
Nickel (Ni)7440-02-00.0154820.5500000.215222
Palladium (Pd)7440-05-30.0008440.0300000.011739
subTotal2.815000100.00000039.131196
Mould CompoundFillerSilica -amorphous-7631-86-90.82777023.00000011.506796
Silica fused60676-86-02.15940060.00000030.017728
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1079703.0000001.500886
Ion trapping agentBismuth (Bi)7440-69-90.0179950.5000000.250148
PigmentCarbon black1333-86-40.0179950.5000000.250148
PolymerEpoxy resin systemProprietary0.2519307.0000003.502068
Phenolic resinProprietary0.2159406.0000003.001773
subTotal3.599000100.00000050.029546
WireImpurityNon hazardousProprietary0.0000070.0100000.000100
Pure metalCopper (Cu)7440-50-80.07174299.9900000.997278
subTotal0.071749100.0000000.997377
total7.193749100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.