Chemical content PMPB13XNE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB13XNESOT1220DFN2020MD-67.405540 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340668671840126030 s123520 s3
9340668671157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05600080.0000000.756191
PolymerAcrylic resinProprietary0.01400020.0000000.189048
subTotal0.070000100.0000000.945238
DieDoped siliconSilicon (Si)7440-21-30.498000100.0000006.724695
subTotal0.498000100.0000006.724695
Lead FrameCopper alloyCopper (Cu)7440-50-82.70491393.59560036.525531
Magnesium (Mg)7439-95-40.0042170.1459000.056937
Nickel (Ni)7440-02-00.0843532.9188001.139057
Silicon (Si)7440-21-30.0182760.6324000.246793
Pure metal layerGold (Au)7440-57-50.0009620.0333000.012995
Nickel (Ni)7440-02-00.0740132.5610000.999426
Palladium (Pd)7440-05-30.0032660.1130000.044098
subTotal2.890000100.00000039.024838
Mould CompoundFillerSilica -amorphous-7631-86-90.85790023.00000011.584570
Silica fused60676-86-02.23800060.00000030.220619
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1119003.0000001.511031
Ion trapping agentBismuth (Bi)7440-69-90.0186500.5000000.251838
PigmentCarbon black1333-86-40.0186500.5000000.251838
PolymerEpoxy resin systemProprietary0.2611007.0000003.525739
Phenolic resinProprietary0.2238006.0000003.022062
subTotal3.730000100.00000050.367698
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000103
Non hazardousProprietary0.0000940.0555000.001274
Tin solderTin (Sn)7440-31-50.16989899.9400002.294201
subTotal0.170000100.0000002.295579
WireImpurityNon hazardousProprietary0.0000050.0100000.000064
Pure metalCopper (Cu)7440-50-80.04753599.9900000.641890
subTotal0.047540100.0000000.641954
total7.405540100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.