Chemical content PMPB29XNEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB29XNEASOT1220DFN2020MD-67.195787 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340709251153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05600080.0000000.778233
PolymerAcrylic resinProprietary0.01400020.0000000.194558
subTotal0.070000100.0000000.972791
DieAluminium alloyAluminium (Al)7429-90-50.0008680.2800000.012063
Doped siliconSilicon (Si)7440-21-30.30913299.7200004.296014
subTotal0.310000100.0000004.308076
Lead FrameCopper alloyCopper (Cu)7440-50-82.70491393.59560037.590229
Magnesium (Mg)7439-95-40.0042170.1459000.058597
Nickel (Ni)7440-02-00.0843532.9188001.172260
Silicon (Si)7440-21-30.0182760.6324000.253987
Pure metal layerGold (Au)7440-57-50.0009620.0333000.013374
Nickel (Ni)7440-02-00.0740132.5610001.028559
Palladium (Pd)7440-05-30.0032660.1130000.045384
subTotal2.890000100.00000040.162389
Mould CompoundFillerSilica -amorphous-7631-86-90.85790023.00000011.922254
Silica fused60676-86-02.23800060.00000031.101532
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1119003.0000001.555077
Ion trapping agentBismuth (Bi)7440-69-90.0186500.5000000.259179
PigmentCarbon black1333-86-40.0186500.5000000.259179
PolymerEpoxy resin systemProprietary0.2611007.0000003.628512
Phenolic resinProprietary0.2238006.0000003.110153
subTotal3.730000100.00000051.835887
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000106
Non hazardousProprietary0.0000940.0555000.001311
Tin solderTin (Sn)7440-31-50.16989899.9400002.361076
subTotal0.170000100.0000002.362493
WireImpurityNon hazardousProprietary0.0000030.0100000.000036
Pure metalCopper (Cu)7440-50-80.02578599.9900000.358333
subTotal0.025787100.0000000.358369
total7.195787100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.