Chemical content PMPB29XPEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB29XPEASOT1220DFN2020MD-67.403858 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340709281153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05600080.0000000.756362
PolymerAcrylic resinProprietary0.01400020.0000000.189091
subTotal0.070000100.0000000.945453
DieDoped siliconSilicon (Si)7440-21-30.520000100.0000007.023365
subTotal0.520000100.0000007.023365
Lead FrameCopper alloyCopper (Cu)7440-50-82.70491393.59560036.533829
Magnesium (Mg)7439-95-40.0042170.1459000.056950
Nickel (Ni)7440-02-00.0843532.9188001.139316
Silicon (Si)7440-21-30.0182760.6324000.246849
Pure metal layerGold (Au)7440-57-50.0009620.0333000.012998
Nickel (Ni)7440-02-00.0740132.5610000.999653
Palladium (Pd)7440-05-30.0032660.1130000.044108
subTotal2.890000100.00000039.033704
Mould CompoundFillerSilica -amorphous-7631-86-90.85790023.00000011.587202
Silica fused60676-86-02.23800060.00000030.227484
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1119003.0000001.511374
Ion trapping agentBismuth (Bi)7440-69-90.0186500.5000000.251896
PigmentCarbon black1333-86-40.0186500.5000000.251896
PolymerEpoxy resin systemProprietary0.2611007.0000003.526540
Phenolic resinProprietary0.2238006.0000003.022748
subTotal3.730000100.00000050.379140
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000103
Non hazardousProprietary0.0000940.0555000.001274
Tin solderTin (Sn)7440-31-50.16989899.9400002.294723
subTotal0.170000100.0000002.296100
WireImpurityNon hazardousProprietary0.0000020.0100000.000032
Pure metalCopper (Cu)7440-50-80.02385599.9900000.322202
subTotal0.023858100.0000000.322235
total7.403858100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.