Chemical content PMPB48EP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB48EPSOT1220DFN2020MD-67.223013 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340668741157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05600080.0000000.775300
PolymerAcrylic resinProprietary0.01400020.0000000.193825
subTotal0.070000100.0000000.969125
DieAluminium alloyAluminium (Al)7429-90-50.0008680.2800000.012017
Doped siliconSilicon (Si)7440-21-30.30913299.7200004.279821
subTotal0.310000100.0000004.291838
Lead FrameCopper alloyCopper (Cu)7440-50-82.70491393.59560037.448539
Magnesium (Mg)7439-95-40.0042170.1459000.058376
Nickel (Ni)7440-02-00.0843532.9188001.167841
Silicon (Si)7440-21-30.0182760.6324000.253030
Pure metal layerGold (Au)7440-57-50.0009620.0333000.013324
Nickel (Ni)7440-02-00.0740132.5610001.024682
Palladium (Pd)7440-05-30.0032660.1130000.045212
subTotal2.890000100.00000040.011004
Mould CompoundFillerSilica -amorphous-7631-86-90.85790023.00000011.877315
Silica fused60676-86-02.23800060.00000030.984300
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1119003.0000001.549215
Ion trapping agentBismuth (Bi)7440-69-90.0186500.5000000.258202
PigmentCarbon black1333-86-40.0186500.5000000.258202
PolymerEpoxy resin systemProprietary0.2611007.0000003.614835
Phenolic resinProprietary0.2238006.0000003.098430
subTotal3.730000100.00000051.640500
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000106
Non hazardousProprietary0.0000940.0555000.001306
Tin solderTin (Sn)7440-31-50.16989899.9400002.352176
subTotal0.170000100.0000002.353588
WireImpurityNon hazardousProprietary0.0000050.0100000.000073
Pure metalCopper (Cu)7440-50-80.05300899.9900000.733878
subTotal0.053013100.0000000.733952
total7.223013100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.