Chemical content PMST6429

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934051660115PMST6429,115PMST6429SOT323 (SC-70)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Does not contain REACH SVHC substances exceeding 1000 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese Administration on the Control of Pollution Caused by Electronic Information Products (ACPEIP; CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7440-02-0: 115643 ppm; substance 7440-48-4: 1439 ppm; substance 1333-86-4: 1845 ppm; substance 7439-92-1: 2 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7440-02-0: 115643 ppm; substance 7440-48-4: 1439 ppm; substance 1333-86-4: 1845 ppm; substance 7439-92-1: 2 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 7768 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.723915
Die Total0.040000100.0000000.723915
Lead FrameIron-nickel alloyIron (Fe)7439-89-60.82602544.65000014.949291
Lead FrameIron-nickel alloyNickel (Ni)7440-02-00.63899034.54000011.564356
Lead FrameIron-nickel alloyManganese (Mn)7439-96-50.0127650.6900000.231019
Lead FrameIron-nickel alloyCobalt (Co)7440-48-40.0079550.4300000.143969
Lead FrameIron-nickel alloySilicon (Si)7440-21-30.0048100.2600000.087051
Lead FrameIron-nickel alloyChromium (Cr)7440-47-30.0016650.0900000.030133
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030133
Lead FrameIron-nickel alloyCarbon (C)7440-44-00.0007400.0400000.013392
Lead FrameIron-nickel alloyPhosphorus (P)7723-14-00.0003700.0200000.006696
Lead FrameIron-nickel alloySulphur (S)7704-34-90.0003700.0200000.006696
Lead FramePure metal layerCopper (Cu)7440-50-80.31172516.8500005.641558
Lead FramePure metal layerSilver (Ag)7440-22-40.0429202.3200000.776760
Lead Frame Total1.850000100.00000033.481054
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.211094
Mould CompoundPolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.768231
Mould CompoundPolymerPhenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.368825
Mould CompoundPigmentCarbon black1333-86-40.0102000.3000000.184598
Mould Compound Total3.400000100.00000061.532748
Post-PlatingTin solderTin (Sn)7440-31-50.22997799.9900004.162093
Post-PlatingImpurityLead (Pb)7439-92-10.0000120.0050000.000207
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Post-PlatingImpurityCopper (Cu)7440-50-80.0000020.0010000.000042
Post-PlatingImpurityBismuth (Bi)7440-69-90.0000020.0010000.000042
Post-Plating Total0.230000100.0000004.162509
WirePure metalCopper (Cu)7440-50-80.005513100.0000000.099774
Wire Total0.005513100.0000000.099774
PMST6429 Total5.525513100.000000100.000000
Notes
Report created on 2024-11-03 12:09:43 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
Pb-free Soldering Pb Soldering No. of Processing Cycles
PPT MPPT PPT MPPT
260 °C40 s235 °C30 s3
Notes
Report created on 2024-11-03 12:09:43 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
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
后镀层 (Post-Plating)
导线 (Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-11-03 12:09:43 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.