Chemical content PMV130ENEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMV130ENEASOT23TO-236AB8.897640 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340676232156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.346159
PolymerResin systemProprietary0.00920023.0000000.103398
subTotal0.040000100.0000000.449557
DieDoped siliconSilicon (Si)7440-21-30.140000100.0000001.573451
subTotal0.140000100.0000001.573451
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000034.805600
Iron (Fe)7439-89-60.0829082.5200000.931798
Lead (Pb)7439-92-10.0009870.0300000.011093
Phosphorus (P)7723-14-00.0049350.1500000.055464
Zinc (Zn)7440-66-60.0062510.1900000.070255
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.101888
subTotal3.290000100.00000036.976097
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.233624
FillerSilica -amorphous-7631-86-90.0147030.2900000.165246
Silica fused60676-86-04.36780586.15000049.089478
HardenerPhenolic resinProprietary0.2175034.2900002.444502
PigmentCarbon black1333-86-40.0096330.1900000.108265
PolymerEpoxy resin systemProprietary0.4395698.6700004.940288
subTotal5.070000100.00000056.981402
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000177
Non hazardousProprietary0.0001940.0555000.002183
Tin solderTin (Sn)7440-31-50.34979099.9400003.931267
subTotal0.350000100.0000003.933627
WireImpurityNon hazardousProprietary0.0000010.0100000.000009
Pure metalCopper (Cu)7440-50-80.00763999.9900000.085857
subTotal0.007640100.0000000.085865
total8.897640100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.