Chemical content PMZ370UNE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMZ370UNESOT883XQFN30.877259 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934068439305112601235
934068439315212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.866335
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.119349
Phenolic resinProprietary0.00135313.5300000.154230
subTotal0.010000100.0000001.139914
DieAluminium alloyAluminium (Al)7429-90-50.0032156.4300000.366482
Doped siliconSilicon (Si)7440-21-30.04551591.0300005.188320
Gold alloyGold (Au)7440-57-50.0012702.5400000.144769
subTotal0.050000100.0000005.699571
Lead FrameCopper alloyCopper (Cu)7440-50-80.40166393.41000045.786136
Magnesium (Mg)7439-95-40.0006280.1460000.071564
Nickel (Ni)7440-02-00.0125262.9130001.427845
Silicon (Si)7440-21-30.0027130.6310000.309293
MetallisationGold (Au)7440-57-50.0001500.0350000.017156
Nickel (Ni)7440-02-00.0118462.7550001.350399
Palladium (Pd)7440-05-30.0004730.1100000.053918
subTotal0.430000100.00000049.016311
Mould CompoundFillerSilica -amorphous-7631-86-90.08510023.0000009.700670
Silica fused60676-86-00.22200060.00000025.306095
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0111003.0000001.265305
Ion trapping agentBismuth (Bi)7440-69-90.0018500.5000000.210884
PigmentCarbon black1333-86-40.0018500.5000000.210884
PolymerEpoxy resin systemProprietary0.0259007.0000002.952378
Phenolic resinProprietary0.0222006.0000002.530610
subTotal0.370000100.00000042.176826
Post-PlatingImpurityLead (Pb)7439-92-10.0000000.0045000.000051
Non hazardousProprietary0.0000060.0555000.000633
Tin solderTin (Sn)7440-31-50.00999499.9400001.139230
subTotal0.010000100.0000001.139914
WireImpurityNon hazardousProprietary0.0000010.0100000.000083
Pure metalGold (Au)7440-57-50.00725899.9900000.827381
subTotal0.007259100.0000000.827464
total0.877259100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.