Chemical content PNE20020ER

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNE20020ERSOD123W SOD123W-2SOD216.703000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406781611511126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.466000100.0000002.789918
subTotal0.466000100.0000002.789918
ClipCopper alloyCopper (Cu)7440-50-83.17523099.85000019.009938
Iron (Fe)7439-89-60.0038160.1200000.022846
Phosphorus (P)7723-14-00.0009540.0300000.005712
subTotal3.180000100.00000019.038496
Lead FrameCopper alloyCopper (Cu)7440-50-85.41257599.86300032.404805
Iron (Fe)7439-89-60.0053120.0980000.031800
Phosphorus (P)7723-14-00.0019510.0360000.011682
Pure metal layerCopper (Cu)7440-50-80.0001630.0030000.000973
subTotal5.420000100.00000032.449261
Mould CompoundFillerSilica -amorphous-7631-86-90.69300010.0000004.148955
Silica fused60676-86-05.19750075.00000031.117165
PigmentCarbon black1333-86-40.0207900.3000000.124469
PolymerEpoxy resin systemProprietary0.5336107.7000003.194696
Phenolic resinProprietary0.4851007.0000002.904269
subTotal6.930000100.00000041.489553
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000018
Bismuth (Bi)7440-69-90.0000010.0010000.000006
Copper (Cu)7440-50-80.0000010.0010000.000006
Lead (Pb)7439-92-10.0000050.0050000.000030
Tin solderTin (Sn)7440-31-50.09999099.9900000.598635
subTotal0.100000100.0000000.598695
Solder PasteLead alloyLead (Pb)7439-92-10.56147592.5000003.361522
Silver (Ag)7440-22-40.0151752.5000000.090852
Tin (Sn)7440-31-50.0303505.0000000.181704
subTotal0.607000100.0000003.634078
total16.703000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.