Chemical content PSMN013-30YLC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN013-30YLCSOT669LFPAK70.116000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340660151155126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.480000100.0000000.684580
subTotal0.480000100.0000000.684580
ClipCopper alloyCopper (Cu)7440-50-81.02464299.8676201.461352
Iron (Fe)7439-89-60.0010250.0999100.001462
Phosphorus (P)7723-14-00.0003330.0324700.000475
subTotal1.026000100.0000001.463289
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000053.964817
Iron (Fe)7439-89-60.0568650.1500000.081101
Phosphorus (P)7723-14-00.0151640.0400000.021627
subTotal37.910000100.00000054.067545
Mould CompoundFillerSilica fused60676-86-013.74330061.00000019.600804
Flame retardantZinc Borate138265-88-02.25300010.0000003.213247
PigmentCarbon black1333-86-40.0675900.3000000.096397
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000006.330096
Phenolic resinProprietary2.0277009.0000002.891922
subTotal22.530000100.00000032.132466
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000549
Tin alloyTin (Sn)7440-31-53.84961599.9900005.490352
subTotal3.850000100.0000005.490901
Solder PasteLead alloyLead (Pb)7439-92-13.99600092.5000005.699127
Silver (Ag)7440-22-40.1080002.5000000.154030
Tin (Sn)7440-31-50.2160005.0000000.308061
subTotal4.320000100.0000006.161219
total70.116000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.