Chemical content PSMN015-60PS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN015-60PSSOT78SIL3P1949.687685 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340643281278NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.800000100.0000000.092322
subTotal1.800000100.0000000.092322
Lead FrameCopper alloyCopper (Cu)7440-50-81318.30172098.60000067.616046
Iron (Fe)7439-89-61.3370200.1000000.068576
Nickel (Ni)7440-02-014.1724121.0600000.726907
Phosphorus (P)7723-14-03.2088480.2400000.164583
subTotal1337.020000100.00000068.576111
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-7398.76188071.60000020.452603
Flame retardantMetal hydroxideProprietary55.69300010.0000002.856509
PigmentCarbon black1333-86-42.2277200.4000000.114260
PolymerEpoxy resin systemProprietary55.69300010.0000002.856509
Phenolic resinProprietary44.5544008.0000002.285207
subTotal556.930000100.00000028.565088
Post-PlatingImpurityNon hazardousProprietary0.0047510.0100000.000244
Tin alloyTin (Sn)7440-31-547.50524999.9900002.436557
subTotal47.510000100.0000002.436801
Solder WireLead alloyLead (Pb)7439-92-12.03089593.5000000.104165
Silver (Ag)7440-22-40.0325811.5000000.001671
Tin (Sn)7440-31-50.1086045.0000000.005570
subTotal2.172080100.0000000.111407
WireImpurityNon hazardousProprietary0.0004000.0100000.000021
Pure metalAluminium (Al)7429-90-54.00007399.9900000.205165
subTotal4.000473100.0000000.205185
WireImpurityNon hazardousProprietary0.0000260.0100000.000001
Pure metalAluminium (Al)7429-90-50.25510699.9900000.013084
subTotal0.255132100.0000000.013086
total1949.687685100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.