Chemical content PSMN028-100YS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN028-100YSSOT669LFPAK78.010000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340645341154126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.200000100.0000002.820151
subTotal2.200000100.0000002.820151
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676206.400950
Iron (Fe)7439-89-60.0049960.0999100.006404
Phosphorus (P)7723-14-00.0016240.0324700.002081
subTotal5.000000100.0000006.409435
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000048.504001
Iron (Fe)7439-89-60.0568650.1500000.072895
Phosphorus (P)7723-14-00.0151640.0400000.019439
subTotal37.910000100.00000048.596334
Mould CompoundFillerSilica fused60676-86-013.74330061.00000017.617357
Flame retardantZinc Borate138265-88-02.25300010.0000002.888091
PigmentCarbon black1333-86-40.0675900.3000000.086643
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.689540
Phenolic resinProprietary2.0277009.0000002.599282
subTotal22.530000100.00000028.880913
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000494
Tin alloyTin (Sn)7440-31-53.84961599.9900004.934771
subTotal3.850000100.0000004.935265
Solder PasteLead alloyLead (Pb)7439-92-16.03100092.5000007.731060
Silver (Ag)7440-22-40.1630002.5000000.208948
Tin (Sn)7440-31-50.3260005.0000000.417895
subTotal6.520000100.0000008.357903
total78.010000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.