Chemical content PSMN039-100YS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN039-100YSSOT669LFPAK91.030000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340645351154126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.600000100.0000001.757662
subTotal1.600000100.0000001.757662
ClipCopper alloyCopper (Cu)7440-50-819.97352499.86762021.941694
Iron (Fe)7439-89-60.0199820.0999100.021951
Phosphorus (P)7723-14-00.0064940.0324700.007134
subTotal20.000000100.00000021.970779
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000041.566485
Iron (Fe)7439-89-60.0568650.1500000.062468
Phosphorus (P)7723-14-00.0151640.0400000.016658
subTotal37.910000100.00000041.645611
Mould CompoundFillerSilica fused60676-86-013.74330061.00000015.097550
Flame retardantZinc Borate138265-88-02.25300010.0000002.475008
PigmentCarbon black1333-86-40.0675900.3000000.074250
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000004.875766
Phenolic resinProprietary2.0277009.0000002.227507
subTotal22.530000100.00000024.750082
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000423
Tin alloyTin (Sn)7440-31-53.84961599.9900004.228952
subTotal3.850000100.0000004.229375
Solder PasteLead alloyLead (Pb)7439-92-14.75450092.5000005.223003
Silver (Ag)7440-22-40.1285002.5000000.141162
Tin (Sn)7440-31-50.2570005.0000000.282325
subTotal5.140000100.0000005.646490
total91.030000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.