Chemical content PSMN2R0-25YLD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R0-25YLDSOT669LFPAK77.530000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340699121151126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.700000100.0000002.192700
subTotal1.700000100.0000002.192700
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676206.440579
Iron (Fe)7439-89-60.0049960.0999100.006443
Phosphorus (P)7723-14-00.0016240.0324700.002094
subTotal5.000000100.0000006.449116
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000048.804296
Iron (Fe)7439-89-60.0568650.1500000.073346
Phosphorus (P)7723-14-00.0151640.0400000.019559
subTotal37.910000100.00000048.897201
Mould CompoundFillerSilica fused60676-86-013.74330061.00000017.726428
Flame retardantZinc Borate138265-88-02.25300010.0000002.905972
PigmentCarbon black1333-86-40.0675900.3000000.087179
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.724765
Phenolic resinProprietary2.0277009.0000002.615375
subTotal22.530000100.00000029.059719
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000497
Tin alloyTin (Sn)7440-31-53.84961599.9900004.965323
subTotal3.850000100.0000004.965820
Solder PasteLead alloyLead (Pb)7439-92-16.04950092.5000007.802786
Silver (Ag)7440-22-40.1635002.5000000.210886
Tin (Sn)7440-31-50.3270005.0000000.421772
subTotal6.540000100.0000008.435444
total77.530000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.