Chemical content PSMN2R8-40PS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R8-40PSSOT78SIL3P1977.457042 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340639861279NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-35.600000100.0000000.283192
subTotal5.600000100.0000000.283192
Lead FrameCopper alloyCopper (Cu)7440-50-81317.29600098.60000066.615657
Iron (Fe)7439-89-61.3360000.1000000.067562
Nickel (Ni)7440-02-014.1616001.0600000.716152
Phosphorus (P)7723-14-03.2064000.2400000.162148
subTotal1336.000000100.00000067.561518
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-7411.83604071.60000020.826548
Flame retardantMetal hydroxideProprietary57.51900010.0000002.908736
PigmentCarbon black1333-86-42.3007600.4000000.116349
PolymerEpoxy resin systemProprietary57.51900010.0000002.908736
Phenolic resinProprietary46.0152008.0000002.326989
subTotal575.190000100.00000029.087358
Post-PlatingImpurityNon hazardousProprietary0.0047510.0100000.000240
Tin alloyTin (Sn)7440-31-547.50524999.9900002.402340
subTotal47.510000100.0000002.402581
Solder WireLead alloyLead (Pb)7439-92-16.45262293.5000000.326309
Silver (Ag)7440-22-40.1035181.5000000.005235
Tin (Sn)7440-31-50.3450605.0000000.017450
subTotal6.901200100.0000000.348994
WireImpurityNon hazardousProprietary0.0006000.0100000.000030
Pure metalAluminium (Al)7429-90-56.00011099.9900000.303426
subTotal6.000710100.0000000.303456
WireImpurityNon hazardousProprietary0.0000260.0100000.000001
Pure metalAluminium (Al)7429-90-50.25510699.9900000.012901
subTotal0.255132100.0000000.012902
total1977.457042100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.