Chemical content PSMN3R0-30YL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN3R0-30YLSOT669LFPAK78.310000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340630721158126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.500000100.0000003.192440
subTotal2.500000100.0000003.192440
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676206.376428
Iron (Fe)7439-89-60.0049960.0999100.006379
Phosphorus (P)7723-14-00.0016240.0324700.002073
subTotal5.000000100.0000006.384881
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000048.318185
Iron (Fe)7439-89-60.0568650.1500000.072615
Phosphorus (P)7723-14-00.0151640.0400000.019364
subTotal37.910000100.00000048.410165
Mould CompoundFillerSilica fused60676-86-013.74330061.00000017.549866
Flame retardantZinc Borate138265-88-02.25300010.0000002.877027
PigmentCarbon black1333-86-40.0675900.3000000.086311
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.667744
Phenolic resinProprietary2.0277009.0000002.589324
subTotal22.530000100.00000028.770272
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000492
Tin alloyTin (Sn)7440-31-53.84961599.9900004.915866
subTotal3.850000100.0000004.916358
Solder PasteLead alloyLead (Pb)7439-92-16.03100092.5000007.701443
Silver (Ag)7440-22-40.1630002.5000000.208147
Tin (Sn)7440-31-50.3260005.0000000.416294
subTotal6.520000100.0000008.325884
total78.310000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.