Chemical content PSMN3R3-80PS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN3R3-80PSSOT78SIL3P1997.435681 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340661321277NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-311.800000100.0000000.590757
subTotal11.800000100.0000000.590757
Lead FrameCopper alloyCopper (Cu)7440-50-81317.29600098.60000065.949358
Iron (Fe)7439-89-61.3360000.1000000.066886
Nickel (Ni)7440-02-014.1616001.0600000.708989
Phosphorus (P)7723-14-03.2064000.2400000.160526
subTotal1336.000000100.00000066.885758
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-7411.83604071.60000020.618238
Flame retardantMetal hydroxideProprietary57.51900010.0000002.879642
PigmentCarbon black1333-86-42.3007600.4000000.115186
PolymerEpoxy resin systemProprietary57.51900010.0000002.879642
Phenolic resinProprietary46.0152008.0000002.303714
subTotal575.190000100.00000028.796422
Post-PlatingImpurityNon hazardousProprietary0.0047510.0100000.000238
Tin alloyTin (Sn)7440-31-547.50524999.9900002.378312
subTotal47.510000100.0000002.378550
Solder WireLead alloyLead (Pb)7439-92-113.49597793.5000000.675665
Silver (Ag)7440-22-40.2165131.5000000.010840
Tin (Sn)7440-31-50.7217105.0000000.036132
subTotal14.434200100.0000000.722637
WirePure metalAluminium (Al)7429-90-512.24512599.9900000.613042
Nickel (Ni)7440-02-00.0012250.0100000.000061
subTotal12.246350100.0000000.613104
WireImpurityNon hazardousProprietary0.0000260.0100000.000001
Pure metalAluminium (Al)7429-90-50.25510699.9900000.012772
subTotal0.255132100.0000000.012773
total1997.435681100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.