Chemical content PSMN4R0-40YS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN4R0-40YSSOT669LFPAK84.970400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340639371156126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-37.550400100.0000008.885918
subTotal7.550400100.0000008.885918
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676205.876612
Iron (Fe)7439-89-60.0049960.0999100.005879
Phosphorus (P)7723-14-00.0016240.0324700.001911
subTotal5.000000100.0000005.884402
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000044.530767
Iron (Fe)7439-89-60.0568650.1500000.066923
Phosphorus (P)7723-14-00.0151640.0400000.017846
subTotal37.910000100.00000044.615537
Mould CompoundFillerSilica fused60676-86-013.74330061.00000016.174221
Flame retardantZinc Borate138265-88-02.25300010.0000002.651512
PigmentCarbon black1333-86-40.0675900.3000000.079545
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.223478
Phenolic resinProprietary2.0277009.0000002.386360
subTotal22.530000100.00000026.515116
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000453
Tin alloyTin (Sn)7440-31-53.84961599.9900004.530537
subTotal3.850000100.0000004.530990
Solder PasteLead alloyLead (Pb)7439-92-17.52025092.5000008.850435
Silver (Ag)7440-22-40.2032502.5000000.239201
Tin (Sn)7440-31-50.4065005.0000000.478402
subTotal8.130000100.0000009.568038
total84.970400100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.