Chemical content PSMN8R7-80BS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN8R7-80BSSOT404D2PAK1434.712245 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340662031185124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-34.100000100.0000000.285772
subTotal4.100000100.0000000.285772
Lead FrameCopper alloyCopper (Cu)7440-50-8822.50997998.97000057.329265
Iron (Fe)7439-89-60.8310700.1000000.057926
Nickel (Ni)7440-02-05.7343830.6900000.399689
Phosphorus (P)7723-14-01.9945680.2400000.139022
subTotal831.070000100.00000057.925901
Mould CompoundFillerSilica fused60676-86-0427.89000075.00000029.824099
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.2693601.8000000.715778
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.5578001.5000000.596482
PigmentCarbon black1333-86-41.1410400.2000000.079531
PolymerEpoxy resin systemProprietary81.77451414.3333305.699715
Phenolic resinProprietary40.8872867.1666702.849860
subTotal570.520000100.00000039.765465
Post-PlatingImpurityNon hazardousProprietary0.0019790.0100000.000138
Tin alloyTin (Sn)7440-31-519.78802199.9900001.379233
subTotal19.790000100.0000001.379371
Solder WireLead alloyLead (Pb)7439-92-14.65315893.5000000.324327
Silver (Ag)7440-22-40.0746501.5000000.005203
Tin (Sn)7440-31-50.2488325.0000000.017344
subTotal4.976640100.0000000.346874
WireImpurityNon hazardousProprietary0.0004000.0100000.000028
Pure metalAluminium (Al)7429-90-54.00007399.9900000.278807
subTotal4.000473100.0000000.278835
WireImpurityNon hazardousProprietary0.0000260.0100000.000002
Pure metalAluminium (Al)7429-90-50.25510699.9900000.017781
subTotal0.255132100.0000000.017783
total1434.712245100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.