Chemical content PTVS30VP1UP-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS30VP1UP-QSOD128FlatPower33.920000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346650011151126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.080000100.0000003.183962
subTotal1.080000100.0000003.183962
ClipCopper alloyCopper (Cu)7440-50-86.84109599.87000020.168323
Iron (Fe)7439-89-60.0068500.1000000.020195
Phosphorus (P)7723-14-00.0020550.0300000.006058
subTotal6.850000100.00000020.194575
Lead FrameCopper alloyCopper (Cu)7440-50-811.63324498.42000034.296120
Iron (Fe)7439-89-60.0118200.1000000.034847
Phosphorus (P)7723-14-00.0035460.0300000.010454
Pure metal layerSilver (Ag)7440-22-40.1713901.4500000.505277
subTotal11.820000100.00000034.846698
Mould CompoundFillerSilica fused60676-86-08.03720071.00000023.694575
PigmentCarbon black1333-86-40.0339600.3000000.100118
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-22.23004019.7000006.574410
Phenolic resinProprietary1.0188009.0000003.003538
subTotal11.320000100.00000033.372642
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000100.0030000.000031
Bismuth (Bi)7440-69-90.0000040.0010000.000010
Copper (Cu)7440-50-80.0000040.0010000.000010
Lead (Pb)7439-92-10.0000180.0050000.000052
Tin solderTin (Sn)7440-31-50.34996599.9900001.031736
subTotal0.350000100.0000001.031840
Solder PasteLead alloyLead (Pb)7439-92-12.31250092.5000006.817512
Silver (Ag)7440-22-40.0625002.5000000.184257
Tin (Sn)7440-31-50.1250005.0000000.368514
subTotal2.500000100.0000007.370283
total33.920000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.