Chemical content PXN012-60QL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PXN012-60QLSOT8002-1MLPAK3321.880500 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346630331185126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.18480080.0000000.844588
PolymerAcrylic resinProprietary0.04620020.0000000.211147
subTotal0.231000100.0000001.055735
DieDoped siliconSilicon (Si)7440-21-30.608000100.0000002.778730
subTotal0.608000100.0000002.778730
Lead FrameCopper alloyCopper (Cu)7440-50-89.95474697.11000045.495972
Iron (Fe)7439-89-60.2357732.3000001.077549
Lead (Pb)7439-92-10.0010250.0100000.004685
Phosphorus (P)7723-14-00.0071760.0700000.032795
Zinc (Zn)7440-66-60.0010250.0100000.004685
Pure metal layerSilver (Ag)7440-22-40.0512550.5000000.234250
subTotal10.251000100.00000046.849935
Mould CompoundAdditiveNon hazardousProprietary0.0417870.4100000.190979
FillerSilica -amorphous-7631-86-90.0295570.2900000.135083
Silica fused60676-86-08.78040886.15000040.128918
HardenerPhenolic resinProprietary0.4372374.2900001.998294
PigmentCarbon black1333-86-40.0193650.1900000.088503
PolymerEpoxy resin systemProprietary0.8836468.6700004.038511
subTotal10.192000100.00000046.580288
Post-PlatingImpurityLead (Pb)7439-92-10.0000180.0045000.000082
Non hazardousProprietary0.0002210.0555000.001012
Tin solderTin (Sn)7440-31-50.39876199.9400001.822447
subTotal0.399000100.0000001.823542
WireImpurityNon hazardousProprietary0.0000200.0100000.000091
Pure metalCopper (Cu)7440-50-80.19948099.9900000.911680
subTotal0.199500100.0000000.911771
total21.880500100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.