Chemical content XC7WH14DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
XC7WH14DPSOT505-2TSSOP821.059099 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935289933125412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088109
PolymerAcrylic resinProprietary0.0014846.0000000.007049
Resin systemProprietary0.00445318.0000000.021146
subTotal0.024740100.0000000.117479
DieDoped siliconSilicon (Si)7440-21-30.132216100.0000000.627832
subTotal0.132216100.0000000.627832
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.406746
Iron (Fe)7439-89-60.2095242.4000000.994934
Phosphorus (P)7723-14-00.0026190.0300000.012437
Zinc (Zn)7440-66-60.0087300.1000000.041456
subTotal8.730170100.00000041.455572
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342613
Silica fused60676-86-09.41933978.33000044.728120
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.483232
PigmentCarbon black1333-86-40.0240500.2000000.114204
PolymerEpoxy resin systemProprietary1.0656738.8620005.060393
Phenolic resinProprietary0.7104495.9080003.373595
subTotal12.025200100.00000057.102158
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017073
Nickel (Ni)7440-02-00.11062292.3000000.525291
Palladium (Pd)7440-05-30.0037153.1000000.017642
Silver (Ag)7440-22-40.0019181.6000000.009106
subTotal0.119850100.0000000.569113
WirePure metalCopper (Cu)7440-50-80.026923100.0000000.127846
subTotal0.026923100.0000000.127846
total21.059099100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.