SOD962

SOD962

silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body

Package information

Package information Package name Package description Reference Date
SOD962 DSN0603-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body 2010-07-23

Related documents

File name Title Type Date
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962 3D model for products with SOD962 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
SOD962 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body Package information 2022-05-27
SOD962_315 DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2024-06-13

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD5V0F1BSF Extremely low capacitance bidirectional ESD protection diode
PESD5V0V1BDSF Very low capacitance bidirectional ESD protection diode
PESD5V0V1BCSF Ultra low profile bidirectional very low capacitance ESD protection diode
PESD5V0F1USF Extremely low capacitance unidirectional ESD protection diode
PESD5V0S1USF Unidirectional ESD protection diode
PESD12VA-SF Ultra small 12 V ESD protection device
PESD5V0F1BRSF Extremely low capacitance bidirectional ESD protection diode
PESD5V0V1BSF Ultra low profile bidirectional very low capacitance ESD protection diode
PESD5V0L1USF Low capacitance unidirectional ESD protection diode
PESD5V0L1BSF Ultra low profile bidirectional low capacitance ESD protection diode
PESD18VV1BBSF Very symmetrical bidirectional ESD protection diode