Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
DSN0603D-2 | silicon, leadless ultra small package; 2 terminals; 0.36 mm pitch; 0.6 x 0.3 x 0.3 mm body | 2018-06-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD962D_315 | DSN0603D-2; Leadless ultra small package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD18VY1BBIF | Extremely low clamping bidirectional ESD protection diode | |
PESD1V0Y1BIF | Extremely low clamping bidirectional ESD protection diode |