SOD993

SOD993

silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body

Package information

Package information Package name Package description Reference Date
SOD993 DSN1006-2 silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body 2014-10-24

Related documents

File name Title Type Date
AN11689 Recommendations for PCB assembly of DSN1006 Application note 2015-07-29
SOD993 3D model for products with SOD993 package Design support 2022-05-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN1006-2_SOD993_mk silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body Marcom graphics 2017-01-28
SOD993 silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body Package information 2022-05-27
SOD993_315 DSN1006-2; Leadless ultra small package; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 Packing information 2020-04-27

Products in this package

Diodes

Type number Description Quick access
PMEG4010AESB 40 V, 1 A low VF MEGA Schottky barrier rectifier
PMEG3010AESB 30 V, 1 A low VF MEGA Schottky barrier rectifier
PMEG6010AESB 60 V, 1 A low VF MEGA Schottky barrier rectifier
PMEG4010ESB 40 V, 1 A low VF MEGA Schottky barrier rectifier
PMEG3010ESB 30 V, 1 A low VF MEGA Schottky barrier rectifier
PMEG6010ESB 60 V, 1 A low VF MEGA Schottky barrier rectifier