SOT1115

SOT1115

plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body

Package information

Package information Package name Package description Reference Date
SOT1115 XSON6 plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body 2010-04-07

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1115 3D model for products with SOT1115 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
XSON6_SOT1115_mk plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Marcom graphics 2017-01-28
SOT1115 plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Package information 2022-05-27
SOT1115_132 XSON6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT1115 MAR_SOT1115 Topmark Top marking 2013-06-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AUP1G17GN Low-power Schmitt trigger
74AUP1G79GN Low-power D-type flip-flop; positive-edge trigger
74AUP1G240GN Low-power inverting buffer/line driver; 3-state
74AUP1G386GN Low-power 3-input EXCLUSIVE-OR gate
74AUP1G374GN Low-power D-type flip-flop; positive-edge trigger; 3-state
74AUP1G07GN Low-power buffer with open-drain output
74AUP1G19GN Low-power 1-of-2 decoder/demultiplexer
74AUP1G38GN Low-power 2-input NAND gate (open drain)
74AUP1G57GN Low-power configurable multiple function gate
74AUP1G125GN Low-power buffer/line driver; 3-state
74AUP1G02GN Low-power 2-input NOR gate
74AUP1T34GN Low-power dual supply translating buffer
74AUP2G17GN Low-power dual Schmitt trigger
74AVCH1T45GN Dual-supply voltage level translator/transceiver; 3-state
74AUP1G11GN Low-power 3-input AND gate
74AUP1G132GN Low-power 2-input NAND Schmitt trigger
74AUP1G97GN Low-power configurable multiple function gate
74AUP2G14GN Low-power dual Schmitt trigger inverter
74AUP1G126GN Low-power buffer/line driver; 3-state
74AVC1T45GN Dual-supply voltage level translator/transceiver; 3-state
74AUP2G3404GN Low-power buffer and inverter
74AUP1G80GN Low-power D-type flip-flop; positive-edge trigger
74AUP1G158GN Low-power 2-input multiplexer; inverting
74LVC1G32GN Single 2-input OR gate
74AUP1G08GN Low-power 2-input AND gate
74AUP1T45GN Low-power dual supply translating transceiver; 3-state
74AUP1T98GN Low-power configurable gate with voltage-level translator
74AUP2G07GN Low-power dual buffer with open-drain output
74LVC1G125GN Bus buffer/line driver; 3-state
74AUP1G175GN Low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G32GN Low-power 2-input OR-gate
74AUP1G98GN Low-power configurable multiple function gate
74AUP1G373GN Low-power D-type transparent latch; 3-state
74AUP1G3208GN Low-power 3-input OR-AND gate
74AUP1G0832GN Low-power 3-input AND-OR gate
74AUP1G34GN Low-power buffer
74AUP1G00GN Low-power 2-input NAND gate
74LVC1G332GN Single 3-input OR gate
74AUP1G06GN Low-power inverter with open-drain output
74LVCH1T45GN Dual supply translating transceiver; 3-state
74AUP1G58GN Low-power configurable multiple function gate
74LVC1G384GN Bilateral switch
74AUP1Z125GN Low-power X-tal driver with enable and internal resistor; 3-state
74AUP1T58GN Low-power configurable gate with voltage-level translator
74AUP1G157GN Low-power 2-input multiplexer
74LVC2G04GN Dual inverter
74LVC2G17GN Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G3157GN 10 Ω single-pole double-throw analog switch
74LVC1G19GN 1-of-2 decoder/demultiplexer
74LVC1G66GN Bilateral switch
74LVC1G80GN Single D-type flip-flop; positive-edge trigger
74AUP1G18GN Low-power 1-of-2 demultiplexer with 3-state deselected output
74AUP2G34GN Low-power dual buffer
74AUP1Z04GN Low-power X-tal driver with enable and internal resistor
74LVC1G79GN Single D-type flip-flop; positive-edge trigger
74AUP1G09GN Low-power 2-input AND gate with open-drain
74AUP2G06GN Low-power dual inverter with open-drain output
74AUP2G0604GN Low-power inverting buffer with open-drain and inverter
74LVC1G04GN Single inverter
74LVC1G126GN Bus buffer/line driver; 3-state
74LVC1G14GN Single Schmitt-trigger inverter
74AUP1T57GN Low-power configurable gate with voltage-level translator
74AUP2G04GN Low-power dual inverter
74CBTLV1G125GN Single bus switch
74LVC2G14GN Dual inverting Schmitt trigger with 5 V tolerant input
74LVC1G10GN Single 3-input NAND gate
74LVC1G11GN Single 3-input AND gate
74LVC2G34GN Dual buffer gate
74LVC1G34GN Single buffer
74LVC1G08GN Single 2-input AND gate
74LVC1GU04GN Unbuffered inverter
74LVC2G07GN Buffers with open-drain outputs
74LVC1G02GN Single 2-input NOR gate
74AUP2GU04GN Low-power dual unbuffered inverter
74LVC1G57GN Low-power configurable multiple function gate
74AUP1G04GN Low-power inverter
74AUP1G14GN Low-power Schmitt trigger inverter
74AUP1GU04GN Low-power unbuffered inverter
74AUP1G86GN Low-power 2-input EXCLUSIVE-OR gate
74LVC1G38GN 2-input NAND gate; open drain
74LVC1G17GN Single Schmitt trigger buffer
74LVC1G58GN Low-power configurable multiple function gate
74LVC1G86GN 2-input EXCLUSIVE-OR gate
74AUP1G332GN Low-power 3-input OR-gate
74LVC1G175GN Single D-type flip-flop with reset; positive-edge trigger
74LVC1G06GN Inverter with open-drain output
74LVC1T45GN Dual supply translating transceiver; 3-state
74LVC1G157GN Single 2-input multiplexer
74LVC2G06GN Inverters with open-drain outputs
74LVC2GU04GN Dual unbuffered inverter
74LVC1G97GN Low-power configurable multiple function gate
74LVC1G27GN Single 3-input NOR gate
74LVC1G07GN Buffer with open-drain output
74LVC1G98GN Low-power configurable multiple function gate
74LVC1G00GN Single 2-input NAND gate
74AUP1T97GN Low-power configurable gate with voltage-level translator
74AUP2G3407GN Low-power single buffer; single buffer with open-drain