SOT1116

SOT1116

plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body

Package information

Package information Package name Package description Reference Date
SOT1116 XSON8 plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body 2010-04-07

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1116 3D model for products with SOT1116 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1116 plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body Package information 2022-06-02
SOT1116_115 XSON8 ; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT1116 MAR_SOT1116 Topmark Top marking 2013-06-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AUP2G126GN Low-power dual buffer/line driver; 3-state
74AUP1G74GN Low-power D-type flip-flop with set and reset; positive-edge trigger
74AUP2G00GN Low-power dual 2-input NAND gate
74AUP3G14GN Low-power triple Schmitt trigger inverter
74AUP2G32GN Low-power dual 2-input OR gate
74AUP2G08GN Low-power dual 2-input AND gate
74AUP2G240GN Low-power dual inverting buffer/line driver; 3-state
74AUP2G38GN Low-power dual 2-input NAND gate; open drain
74AUP2G86GN Low-power dual 2-input EXCLUSIVE-OR gate
74AUP2G241GN Low-power dual buffer/line driver; 3-state
74AUP2G80GN Low-power dual D-type flip-flop; positive-edge trigger
74AUP3G3404GN Low-power dual buffer and single inverter
74AUP2G02GN Low-power dual 2-input NOR gate
74AUP2G157GN Low-power 2-input multiplexer
74AUP3G04GN Low-power triple inverter
74AUP3G0434GN Low-power dual inverter and single buffer
74AVC2T45GN Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74AUP1G885GN Low-power dual function gate
74LVC1G74GN Single D-type flip-flop with set and reset; positive edge trigger
74AUP3G17GN Low-power triple Schmitt trigger
74AUP3G07GN Low-power triple buffer with open-drain output
74LVC3G04GN Triple inverter
74LVC1G53GN 2-channel analog multiplexer/demultiplexer
74LVC2G241GN Dual buffer/line driver; 3-state
74LVC2G53GN 2-channel analog multiplexer/demultiplexer
74LVC2G32GN Dual 2-input OR gate
74AUP2G132GN Low-power dual 2-input NAND Schmitt trigger
74LVC2G08GN Dual 2-input AND gate
74LVC3GU04GN Triple unbuffered inverter
74LVC3G14GN Triple inverting Schmitt trigger with 5 V tolerant input
74LVC3G34GN Triple buffer
74AUP3G34GN Low-power triple buffer
74AVCH2T45GN Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74LVC2G74GN Single D-type flip-flop with set and reset; positive edge trigger
74LVC3G17GN Triple non-inverting Schmitt trigger with 5 V tolerant input
74LVCH2T45GN Dual supply translating transceiver; 3-state
74LVC3G07GN Triple buffer with open-drain output
74AUP2G125GN Low-power dual buffer/line driver; 3-state
74LVC2G86GN Dual 2-input EXCLUSIVE-OR gate
74LVC2T45GN Dual supply translating transceiver; 3-state
74LVC3G06GN Triple inverter with open-drain output
74AUP2G79GN Low-power dual D-type flip-flop; positive-edge trigger
74LVC2G126GN Dual bus buffer/line driver; 3-state
74LVC2G66GN Bilateral switch
74LVC2G38GN Dual 2-input NAND gate; open drain
74LVC2G00GN Dual 2-input NAND gate
74LVC2G125GN Dual bus buffer/line driver; 3-state
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs
74LVC2G02GN Dual 2-input NOR gate
74LVC1G99GN Ultra-configurable multiple function gate; 3-state
74LVC2G240GN Dual inverting buffer/line driver; 3-state