Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT223 | SC-73 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | SC-73 (EIAJ) | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT223_115 | SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-15 |
SOT223_135 | SC-73; Reel pack for SMD, 13"; Q3/T4 product orientation | Packing information | 2024-02-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BSP41 | 60 V, 1 A NPN medium power transistor | |
BCP52-10T | 60 V, 1 A PNP medium power transistors | |
BCP52 | 60 V, 1 A PNP medium power transistors | |
BSP31 | 60 V, 1 A PNP medium power transistor | |
BCP55-10T | 60 V, 1 A NPN medium power transistors | |
BCP52-16T | 60 V, 1 A PNP medium power transistors | |
BSP33 | 80 V, 1 A PNP medium power transistor | |
BSP60 | PNP Darlington transistor | |
BCP52-16 | 60 V, 1 A PNP medium power transistors | |
BCP55-16T | 60 V, 1 A NPN medium power transistors | |
BSP61 | PNP Darlington transistor | |
BSP43 | 80 V, 1 A NPN medium power transistor | |
BCP55T | 60 V, 1 A NPN medium power transistors | |
BCP52T | 60 V, 1 A PNP medium power transistors | |
BUK78150-55A | N-channel TrenchMOS standard level FET | |
BCP51-10T | 45 V, 1 A PNP medium power transistors | |
BCP54T | 45 V, 1 A NPN medium power transistors | |
BCP52-10 | 60 V, 1 A PNP medium power transistors | |
BCP51-16T | 45 V, 1 A PNP medium power transistors | |
BCP54-10T | 45 V, 1 A NPN medium power transistors | |
BCP54-16T | 45 V, 1 A NPN medium power transistors | |
BCP51T | 45 V, 1 A PNP medium power transistors | |
BUK98150-55A | N-channel TrenchMOS logic level FET | |
BUK9832-55A | N-channel TrenchMOS logic level FET | |
BUK98180-100A | N-channel TrenchMOS logic level FET | |
BUK9875-100A | N-channel TrenchMOS logic level FET | |
BZV90-C7V5 | Voltage regulator diodes | |
BZV90-C36 | Voltage regulator diodes | |
BZV90-C13 | Voltage regulator diodes | |
BZV90-C20 | Voltage regulator diodes | |
BZV90-C8V2 | Voltage regulator diodes | |
BZV90-C3V6 | Voltage regulator diodes | |
BZV90-C43 | Voltage regulator diodes | |
BZV90-C9V1 | Voltage regulator diodes | |
BZV90-C68 | Voltage regulator diodes | |
BZV90-C3V3 | Voltage regulator diodes | |
BZV90-C56 | Voltage regulator diodes | |
BZV90-C3V0 | Voltage regulator diodes | |
BZV90-C4V7 | Voltage regulator diodes | |
BZV90-C22 | Voltage regulator diodes | |
BZV90-C5V1 | Voltage regulator diodes | |
BZV90-C24 | Voltage regulator diodes | |
BZV90-C39 | Voltage regulator diodes | |
BZV90-C3V9 | Voltage regulator diodes | |
BUK7880-55A | N-channel TrenchMOS standard level FET | |
BZV90-C18 | Voltage regulator diodes | |
BZV90-C12 | Voltage regulator diodes | |
BZV90-C33 | Voltage regulator diodes | |
BZV90-C2V7 | Voltage regulator diodes | |
BZV90-C10 | Voltage regulator diodes | |
BZV90-C11 | Voltage regulator diodes | |
BZV90-C30 | Voltage regulator diodes | |
BZV90-C5V6 | Voltage regulator diodes | |
BZV90-C62 | Voltage regulator diodes | |
BZV90-C6V2 | Voltage regulator diodes | |
BUK9880-55A | N-channel TrenchMOS logic level FET | |
BZV90-C51 | Voltage regulator diodes | |
NCR420Z | 150 mA LED driver in SOT223 | |
NCR321Z | 250 mA LED driver in SOT223 | |
BZV90-C6V8 | Voltage regulator diodes | |
BZV90-C47 | Voltage regulator diodes | |
BZV90-C2V4 | Voltage regulator diodes | |
BZV90-C4V3 | Voltage regulator diodes | |
BZV90-C16 | Voltage regulator diodes | |
BZV90-C27 | Voltage regulator diodes | |
NCR320Z | 250 mA LED driver in SOT223 | |
NCR421Z | 150 mA LED driver in SOT223 | |
BZV90-C15 | Voltage regulator diodes | |
BZV90-C75 | Voltage regulator diodes | |
PBSS5240Z | 40 V, 2 A PNP low VCEsat (BISS) transistor | |
PBSS4240Z | 40 V, 2 A NPN low VCEsat (BISS) transistor | |
PBSS4360Z | 60 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS9110Z | 100 V, 1 A PNP low VCEsat (BISS) transistor | |
PZT4401 | NPN switching transistor | |
PBSS4540Z | 40 V low VCEsat NPN transistor | |
PMT560ENEA | 100 V N-channel Trench MOSFET | |
PBSS8110Z | 100 V, 1 A NPN low VCesat (BISS) transistor | |
PMT280ENEA | 100 V N-channel Trench MOSFET | |
BCP51-16-Q | 45 V, 1 A PNP medium power transistors | |
BCP55-16-Q | 60 V, 1 A NPN medium power transistors | |
BCP56-10-Q | 80 V, 1 A NPN medium power transistors | |
BCP56-Q | 80 V, 1 A NPN medium power transistors | |
BCP68-25-Q | 20 V, 2 A NPN medium power transistors | |
BCP69-Q | 20 V, 2 A PNP medium power transistors | |
BCP68-Q | 20 V, 2 A NPN medium power transistors | |
BCP53-Q | 80 V, 1 A PNP medium power transistors | |
BCP55-Q | 60 V, 1 A NPN medium power transistors | |
BCP56-10T-Q | 80 V, 1 A NPN medium power transistors | |
BCP51-Q | 45 V, 1 A PNP medium power transistors | |
PZTA92-Q | PNP high-voltage transistor | |
BCP53-16-Q | 80 V, 1 A PNP medium power transistors | |
BSP51-Q | NPN Darlington transistor | |
BCP54-Q | 45 V, 1 A NPN medium power transistors | |
PBSS4350Z-Q | 50 V low VCEsat NPN transistor | |
BCP54-16-Q | 45 V, 1 A NPN medium power transistors | |
PBSS5350Z-Q | 50 V, 3 A PNP low VCEsat transistor | |
BCP53-16T-Q | 80 V, 1 A PNP medium power transistors | |
BCP69-25-Q | 20 V, 2 A PNP medium power transistors | |
PZTA44-Q | NPN high-voltage transistor | |
BSP50-Q | NPN Darlington transistor | |
BF723-Q | PNP high voltage transistor | |
BCP56-16T-Q | 80 V, 1 A NPN medium power transistors | |
BCP55-10-Q | 60 V, 1 A NPN medium power transistors | |
PZT2907A | PNP switching transistor | |
PZT2222A | NPN switching transistor | |
BSP62-Q | PNP Darlington transistor | |
PBSS5360Z-Q | 60 V, 3 A PNP low VCEsat transistor | |
BF722-Q | NPN high voltage transistor | |
PZTA14-Q | NPN Darlington transistor | |
PBSS4041PZ-Q | 60 V, 5.7 A PNP low VCEsat transistor | |
PBSS4041NZ-Q | 60 V, 7 A NPN low VCEsat transistor | |
BAT160S-Q | Schottky barrier double diode | |
BCP53-16H-Q | 80 V, 1 A PNP medium power transistors | |
PZTA42-Q | NPN high voltage transistor | |
BSP19-Q | NPN high voltage transistor | |
BCP56T-Q | 80 V, 1 A NPN medium power transistors | |
PBHV8560Z-Q | 600 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBHV9115Z-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PBHV3160Z-Q | 600 V, 0.1 A PNP high-voltage low VCEsat transistor | |
PBHV9414Z-Q | 140 V, 4 A PNP high-voltage low VCEsat transistor | |
BCP51-10-Q | 45 V, 1 A PNP medium power transistors | |
BCP53T-Q | 80 V, 1 A PNP medium power transistors | |
PBSS4021NZ-Q | 20 V, 8 A NPN low VCEsat transistor | |
BCP56-16-Q | 80 V, 1 A NPN medium power transistors | |
PBSS5540Z-Q | 40 V low VCEsat PNP transistor | |
PZT4403-Q | 40 V, 600 mA PNP switching transistor | |
PBHV9040Z-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
BCP53-10H-Q | 80 V, 1 A PNP medium power transistors | |
BCP53-10-Q | 80 V, 1 A PNP medium power transistors | |
BCP54-10-Q | 45 V, 1 A NPN medium power transistors | |
PBHV9050Z-Q | 500 V, 250 mA PNP high-voltage low VCEsat transistor | |
PBSS305PZ-Q | 80 V, 4.5 A PNP low VCEsat transistor | |
PBHV8540Z-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBSS304PZ-Q | 60 V, 4.5 A PNP low VCEsat transistor | |
PBSS302PZ-Q | 20 V, 5.5 A PNP low VCEsat transistor | |
PBHV9540Z-Q | 500 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBSS4021PZ-Q | 20 V, 6.6 A PNP low VCEsat transistor | |
PBSS303NZ-Q | 30 V, 5.5 A NPN low VCEsat transistor | |
PBHV9215Z-Q | 150 V, 2 A PNP high-voltage low VCEsat transistor | |
BSP52-Q | NPN Darlington transistor | |
BCP53H-Q | 80 V, 1 A PNP medium power transistors | |
PBHV9560Z-Q | 600 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBHV8140Z-Q | 500 V, 1 A NPN high-voltage low VCEsat transistor | |
PBHV2160Z-Q | 600 V, 0.1 A NPN high-voltage low VCEsat transistor | |
PBSS4032PZ-Q | 30 V, 4.4 A PNP low VCEsat transistor | |
BCP69-16-Q | 20 V, 2 A PNP medium power transistors | |
BCP53-10T-Q | 80 V, 1 A PNP medium power transistors | |
PBSS4032NZ-Q | 30 V, 4.9 A NPN low VCEsat transistor | |
PBSS304NZ-Q | 60 V, 5.2 A NPN low VCEsat transistor | |
BF720-Q | NPN high voltage transistor | |
PBHV8215Z-Q | 150 V, 2 A NPN high-voltage low VCEsat transistor | |
PBSS302NZ-Q | 20 V, 5.8 A NPN low VCEsat transistor | |
PBHV8115Z-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
PBSS306PZ-Q | 100 V, 4.1 A PNP low VCEsat transistor | |
PBSS303PZ-Q | 30 V, 5.3 A PNP low VCEsat transistor | |
PBSS306NZ-Q | 100 V, 5.1 A NPN low VCEsat transistor |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
BSP41 | 60 V, 1 A NPN medium power transistor | |
BCP52-10T | 60 V, 1 A PNP medium power transistors | |
BCP52 | 60 V, 1 A PNP medium power transistors | |
BSP31 | 60 V, 1 A PNP medium power transistor | |
BCP53 | 80 V, 1 A PNP medium power transistors | |
BCP55-10T | 60 V, 1 A NPN medium power transistors | |
BCP52-16T | 60 V, 1 A PNP medium power transistors | |
BCP53-10 | 80 V, 1 A PNP medium power transistors | |
BSP33 | 80 V, 1 A PNP medium power transistor | |
BCP53-10H | 80 V, 1 A PNP medium power transistors | |
BSP60 | PNP Darlington transistor | |
BCP53-16T | 80 V, 1 A PNP medium power transistors | |
BCP51-10 | 45 V, 1 A PNP medium power transistors | |
BCP52-16 | 60 V, 1 A PNP medium power transistors | |
BCP56T | 80 V, 1 A NPN medium power transistors | |
BCP55-16T | 60 V, 1 A NPN medium power transistors | |
BSP61 | PNP Darlington transistor | |
BSP43 | 80 V, 1 A NPN medium power transistor | |
BCP55T | 60 V, 1 A NPN medium power transistors | |
BCP51-16 | 45 V, 1 A PNP medium power transistors | |
BCP52T | 60 V, 1 A PNP medium power transistors | |
BCP56-16T | 80 V, 1 A NPN medium power transistors | |
BSP51 | NPN Darlington transistor | |
BCP68 | 20 V, 2 A NPN medium power transistor | |
BCP69-25 | 20 V, 1 A PNP medium power transistor | |
BCP69-16 | 20 V, 1 A PNP medium power transistor | |
BCP51 | 45 V, 1 A PNP medium power transistors | |
BCP55 | 60 V, 1 A NPN medium power transistors | |
BCP69 | 20 V, 1 A PNP medium power transistor | |
BSP62 | PNP Darlington transistor | |
BCP51-10T | 45 V, 1 A PNP medium power transistors | |
BCP55-10 | 60 V, 1 A NPN medium power transistors | |
BCP54T | 45 V, 1 A NPN medium power transistors | |
BCP53-10T | 80 V, 1 A PNP medium power transistors | |
BCP53H | 80 V, 1 A PNP medium power transistors | |
BCP54-10 | 45 V, 1 A NPN medium power transistors | |
BCP56H | 80 V, 1 A NPN medium power transistor | |
BCP55-16 | 60 V, 1 A NPN medium power transistors | |
BCP54 | 45 V, 1 A NPN medium power transistors | |
BCP56-10 | 80 V, 1 A NPN medium power transistors | |
BCP56-16 | 80 V, 1 A NPN medium power transistors | |
BCP54-16 | 45 V, 1 A NPN medium power transistors | |
BCP53T | 80 V, 1 A PNP medium power transistors | |
BCP52-10 | 60 V, 1 A PNP medium power transistors | |
BCP51-16T | 45 V, 1 A PNP medium power transistors | |
BCP54-10T | 45 V, 1 A NPN medium power transistors | |
BCP56 | 80 V, 1 A NPN medium power transistors | |
BCP54-16T | 45 V, 1 A NPN medium power transistors | |
BCP68-25 | 20 V, 2 A NPN medium power transistor | |
BCP51T | 45 V, 1 A PNP medium power transistors | |
BCP53-16H | 80 V, 1 A PNP medium power transistors | |
BCP56-16H | 80 V, 1 A NPN medium power transistor | |
BCP53-16 | 80 V, 1 A PNP medium power transistors | |
BSP52 | NPN Darlington transistor | |
BCP56-10T | 80 V, 1 A NPN medium power transistors | |
BCP56-10H | 80 V, 1 A NPN medium power transistor | |
BSP50 | NPN Darlington transistor | |
NCR420Z | 150 mA LED driver in SOT223 | |
NCR321Z | 250 mA LED driver in SOT223 | |
NCR320Z | 250 mA LED driver in SOT223 | |
NCR421Z | 150 mA LED driver in SOT223 | |
PBSS5240Z | 40 V, 2 A PNP low VCEsat (BISS) transistor | |
PBSS305NZ | 80 V, 5.1 A NPN low VCEsat transistor | |
PBHV2160Z | 600 V, 0.1 A NPN high-voltage low VCEsat transistor | |
PBSS304NZ | 60 V, 5.2 A NPN low VCEsat transistor | |
PBSS304PZ | 60 V, 4.5 A PNP low VCEsat transistor | |
PBSS303PZ | 30 V, 5.3 A PNP low VCEsat transistor | |
PBSS4240Z | 40 V, 2 A NPN low VCEsat (BISS) transistor | |
PBSS4350Z | 50 V low VCEsat NPN transistor | |
PBSS4360Z | 60 V, 3 A NPN low VCEsat (BISS) transistor | |
PBSS302PZ | 20 V, 5.5 A PNP low VCEsat transistor | |
PBSS4032NZ | 30 V, 4.9 A NPN low VCEsat transistor | |
PBHV9414Z | 140 V, 4 A PNP high-voltage low VCEsat transistor | |
PBHV9215Z | 150 V, 2 A PNP high-voltage low VCEsat transistor | |
PBSS302NZ | 20 V, 5.8 A NPN low VCEsat transistor | |
PBHV8540Z | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBHV8115Z | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
PBHV9040Z | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
PBHV8560Z | 600 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBSS9110Z | 100 V, 1 A PNP low VCEsat (BISS) transistor | |
PBSS4041PZ | 60 V, 5.7 A PNP low VCEsat transistor | |
PBHV9540Z | 500 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBSS4032PZ | 30 V, 4.4 A PNP low VCEsat transistor | |
PBSS303NZ | 30 V, 5.5 A NPN low VCEsat transistor | |
PBHV9115Z | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PZT4401 | NPN switching transistor | |
PBSS4540Z | 40 V low VCEsat NPN transistor | |
PBSS5360Z | 60 V, 3 A PNP low VCEsat transistor | |
PBSS305PZ | 80 V, 4.5 A PNP low VCEsat transistor | |
PBHV3160Z | 600 V, 0.1 A PNP high-voltage low VCEsat transistor | |
PBSS306PZ | 100 V, 4.1 A PNP low VCEsat transistor | |
PBSS8110Z | 100 V, 1 A NPN low VCesat (BISS) transistor | |
PBHV9560Z | 600 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBSS4021NZ | 20 V, 8 A NPN low VCEsat transistor | |
PBSS5350Z | 50 V, 3 A PNP low VCEsat transistor | |
PBHV9050Z | 500 V, 250 mA PNP high-voltage low VCEsat transistor | |
PBSS4021PZ | 20 V, 6.6 A PNP low VCEsat transistor | |
PBSS306NZ | 100 V, 5.1 A NPN low VCEsat transistor | |
PZTA14 | NPN Darlington transistor | |
PZTA44 | NPN high-voltage transistor | |
PZTA42 | NPN high-voltage transistor | |
PZTA92 | PNP high-voltage transistor | |
BCP51-16-Q | 45 V, 1 A PNP medium power transistors | |
BCP55-16-Q | 60 V, 1 A NPN medium power transistors | |
BCP56-10-Q | 80 V, 1 A NPN medium power transistors | |
BCP56-Q | 80 V, 1 A NPN medium power transistors | |
BCP68-25-Q | 20 V, 2 A NPN medium power transistors | |
BCP69-Q | 20 V, 2 A PNP medium power transistors | |
BCP68-Q | 20 V, 2 A NPN medium power transistors | |
BCP53-Q | 80 V, 1 A PNP medium power transistors | |
BCP55-Q | 60 V, 1 A NPN medium power transistors | |
BCP56-10T-Q | 80 V, 1 A NPN medium power transistors | |
BCP51-Q | 45 V, 1 A PNP medium power transistors | |
PZTA92-Q | PNP high-voltage transistor | |
BCP53-16-Q | 80 V, 1 A PNP medium power transistors | |
BSP51-Q | NPN Darlington transistor | |
BCP54-Q | 45 V, 1 A NPN medium power transistors | |
PBSS4350Z-Q | 50 V low VCEsat NPN transistor | |
BCP54-16-Q | 45 V, 1 A NPN medium power transistors | |
PBSS5350Z-Q | 50 V, 3 A PNP low VCEsat transistor | |
BCP53-16T-Q | 80 V, 1 A PNP medium power transistors | |
BCP69-25-Q | 20 V, 2 A PNP medium power transistors | |
PZTA44-Q | NPN high-voltage transistor | |
BSP50-Q | NPN Darlington transistor | |
BF723-Q | PNP high voltage transistor | |
BCP56-16T-Q | 80 V, 1 A NPN medium power transistors | |
BCP55-10-Q | 60 V, 1 A NPN medium power transistors | |
PZT2907A | PNP switching transistor | |
PZT2222A | NPN switching transistor | |
BSP62-Q | PNP Darlington transistor | |
PBSS5360Z-Q | 60 V, 3 A PNP low VCEsat transistor | |
BF722-Q | NPN high voltage transistor | |
PZTA14-Q | NPN Darlington transistor | |
PBSS4041PZ-Q | 60 V, 5.7 A PNP low VCEsat transistor | |
PBSS4041NZ-Q | 60 V, 7 A NPN low VCEsat transistor | |
PZTA42-Q | NPN high voltage transistor | |
BSP19-Q | NPN high voltage transistor | |
BCP56T-Q | 80 V, 1 A NPN medium power transistors | |
PBHV8560Z-Q | 600 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBHV9115Z-Q | 150 V, 1 A PNP high-voltage low VCEsat transistor | |
PBHV9414Z-Q | 140 V, 4 A PNP high-voltage low VCEsat transistor | |
BCP51-10-Q | 45 V, 1 A PNP medium power transistors | |
BCP53T-Q | 80 V, 1 A PNP medium power transistors | |
PBSS4021NZ-Q | 20 V, 8 A NPN low VCEsat transistor | |
BCP56-16-Q | 80 V, 1 A NPN medium power transistors | |
PBSS5540Z-Q | 40 V low VCEsat PNP transistor | |
PZT4403-Q | 40 V, 600 mA PNP switching transistor | |
PBHV9040Z-Q | 500 V, 0.25 A PNP high-voltage low VCEsat transistor | |
BCP53-10-Q | 80 V, 1 A PNP medium power transistors | |
BCP54-10-Q | 45 V, 1 A NPN medium power transistors | |
PBHV9050Z-Q | 500 V, 250 mA PNP high-voltage low VCEsat transistor | |
PBSS305PZ-Q | 80 V, 4.5 A PNP low VCEsat transistor | |
PBHV8540Z-Q | 500 V, 0.5 A NPN high-voltage low VCEsat transistor | |
PBSS304PZ-Q | 60 V, 4.5 A PNP low VCEsat transistor | |
PBSS302PZ-Q | 20 V, 5.5 A PNP low VCEsat transistor | |
PBHV9540Z-Q | 500 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBSS4021PZ-Q | 20 V, 6.6 A PNP low VCEsat transistor | |
PBSS303NZ-Q | 30 V, 5.5 A NPN low VCEsat transistor | |
PBHV9215Z-Q | 150 V, 2 A PNP high-voltage low VCEsat transistor | |
BSP52-Q | NPN Darlington transistor | |
PBHV9560Z-Q | 600 V, 0.5 A PNP high-voltage low VCEsat transistor | |
PBHV8140Z-Q | 500 V, 1 A NPN high-voltage low VCEsat transistor | |
PBSS4032PZ-Q | 30 V, 4.4 A PNP low VCEsat transistor | |
BCP69-16-Q | 20 V, 2 A PNP medium power transistors | |
BCP53-10T-Q | 80 V, 1 A PNP medium power transistors | |
PBSS4032NZ-Q | 30 V, 4.9 A NPN low VCEsat transistor | |
PBSS304NZ-Q | 60 V, 5.2 A NPN low VCEsat transistor | |
BF720-Q | NPN high voltage transistor | |
PBHV8215Z-Q | 150 V, 2 A NPN high-voltage low VCEsat transistor | |
PBSS302NZ-Q | 20 V, 5.8 A NPN low VCEsat transistor | |
PBHV8115Z-Q | 150 V, 1 A NPN high-voltage low VCEsat transistor | |
PBSS306PZ-Q | 100 V, 4.1 A PNP low VCEsat transistor | |
PBSS303PZ-Q | 30 V, 5.3 A PNP low VCEsat transistor | |
PBSS306NZ-Q | 100 V, 5.1 A NPN low VCEsat transistor | |
PBSS4041NZ | 60 V, 7 A NPN low VCEsat transistor | |
PBSS5540Z | 40 V low VCEsat PNP transistor | |
BF722 | NPN high voltage transistor | |
PZT4403 | 40 V, 600 mA PNP switching transistor | |
BSP19 | NPN high voltage transistor | |
BF723 | PNP high voltage transistor | |
BF720 | NPN high voltage transistor | |
PBHV8140Z | 500 V, 1 A NPN high-voltage low VCEsat transistor | |
PBHV8215Z | 150 V, 2 A NPN high-voltage low VCEsat transistor |
Diodes
Type number | Description | Quick access |
---|---|---|
BAT120S | Schottky barrier double diodes | |
BAT160A | Schottky barrier double diode | |
BAT120A | Schottky barrier double diodes | |
BAT120C | Schottky barrier double diodes | |
BAT160S | Schottky barrier double diode | |
BAT160C | Schottky barrier double diode | |
BZV90-C7V5 | Voltage regulator diodes | |
BZV90-C36 | Voltage regulator diodes | |
BZV90-C13 | Voltage regulator diodes | |
BZV90-C20 | Voltage regulator diodes | |
BZV90-C8V2 | Voltage regulator diodes | |
BZV90-C3V6 | Voltage regulator diodes | |
BZV90-C43 | Voltage regulator diodes | |
BZV90-C9V1 | Voltage regulator diodes | |
BZV90-C68 | Voltage regulator diodes | |
BZV90-C3V3 | Voltage regulator diodes | |
BZV90-C56 | Voltage regulator diodes | |
BZV90-C3V0 | Voltage regulator diodes | |
BZV90-C4V7 | Voltage regulator diodes | |
BZV90-C22 | Voltage regulator diodes | |
BZV90-C5V1 | Voltage regulator diodes | |
BZV90-C24 | Voltage regulator diodes | |
BZV90-C39 | Voltage regulator diodes | |
BZV90-C3V9 | Voltage regulator diodes | |
BZV90-C18 | Voltage regulator diodes | |
BZV90-C12 | Voltage regulator diodes | |
BZV90-C33 | Voltage regulator diodes | |
BZV90-C2V7 | Voltage regulator diodes | |
BZV90-C10 | Voltage regulator diodes | |
BZV90-C11 | Voltage regulator diodes | |
BZV90-C30 | Voltage regulator diodes | |
BZV90-C5V6 | Voltage regulator diodes | |
BZV90-C62 | Voltage regulator diodes | |
BZV90-C6V2 | Voltage regulator diodes | |
BZV90-C51 | Voltage regulator diodes | |
BZV90-C6V8 | Voltage regulator diodes | |
BZV90-C47 | Voltage regulator diodes | |
BZV90-C2V4 | Voltage regulator diodes | |
BZV90-C4V3 | Voltage regulator diodes | |
BZV90-C16 | Voltage regulator diodes | |
BZV90-C27 | Voltage regulator diodes | |
BZV90-C15 | Voltage regulator diodes | |
BZV90-C75 | Voltage regulator diodes | |
BAT160S-Q | Schottky barrier double diode |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BUK78150-55A | N-channel TrenchMOS standard level FET | |
BUK98150-55A | N-channel TrenchMOS logic level FET | |
BUK9832-55A | N-channel TrenchMOS logic level FET | |
BUK98180-100A | N-channel TrenchMOS logic level FET | |
BUK9875-100A | N-channel TrenchMOS logic level FET | |
BUK7880-55A | N-channel TrenchMOS standard level FET | |
BUK9880-55A | N-channel TrenchMOS logic level FET | |
PMT560ENEA | 100 V N-channel Trench MOSFET | |
PMT280ENEA | 100 V N-channel Trench MOSFET | |
PMT200EPE | 70 V, P-channel Trench MOSFET |