SOT353

SOT353

plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body

Package information

Package information Package name Package description Reference Date
SOT353 TSSOP5 plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body SC-88A (EIAJ) 2006-03-16

Related documents

File name Title Type Date
SOT353 3D model for products with SOT353 package Design support 2019-01-18
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353_mk plastic, surface-mounted package; 5 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT353 plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-05-31
SOT353_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27
SOT353_125 Tape reel SMD; reversed product orientation 12NC ending 125 Packing information 2020-04-27
SOT353_135 Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT353 MAR_SOT353 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BZA856A Quadruple ESD transient voltage suppressor
BZA856AVL Quadruple low capacitance ESD suppressor
BZA862A Quadruple ESD transient voltage suppressor
PESD5V0L4UG Low capacitance unidirectional quadruple ESD protection diode arrays
PESD3V3L4UG Low capacitance unidirectional quadruple ESD protection diode arrays
PSSI2021SAY Constant current source in SOT353 package
PZU10DB2 Dual Zener diodes
BAS21PG-Q Dual isolated high-voltage switching diode

Bipolar transistors

Type number Description Quick access
PSSI2021SAY Constant current source in SOT353 package

Diodes

Type number Description Quick access
BAS21PG Dual isolated high-voltage switching diode
PZU10DB2 Dual Zener diodes
BAS21PG-Q Dual isolated high-voltage switching diode

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
BZA856A Quadruple ESD transient voltage suppressor
BZA856AVL Quadruple low capacitance ESD suppressor
BZA862A Quadruple ESD transient voltage suppressor
PESD5V0L4UG Low capacitance unidirectional quadruple ESD protection diode arrays
PESD3V3L4UG Low capacitance unidirectional quadruple ESD protection diode arrays