SOT404

SOT404

plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body

Package information

Package information Package name Package description Reference Date
SOT404 D2PAK plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body 2013-02-25

Related documents

File name Title Type Date
SOT404 3D model for products with SOT226 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
D2PAK_SOT404_mk plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2017-01-28
SOT404 plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Package information 2022-05-27
SOT404_118 D2PAK; Reel pack; SMD, 13" Q2/T3 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BUK763R8-80E N-channel TrenchMOS standard level FET
BUK764R2-80E N-channel TrenchMOS standard level FET
BUK763R9-60E N-channel TrenchMOS standard level FET
BUK7675-55A N-channel TrenchMOS standard level FET
BUK7613-60E N-channel TrenchMOS standard level FET
BUK7635-55A N-channel TrenchMOS standard level FET
BUK965R8-100E N-channel TrenchMOS logic level FET
BUK966R5-60E N-channel TrenchMOS logic level FET
BUK969R3-100E N-channel TrenchMOS logic level FET
BUK9611-80E N-channel TrenchMOS logic level FET
BUK764R4-60E N-channel TrenchMOS standard level FET
BUK969R0-60E N-channel TrenchMOS logic level FET
BUK762R6-60E N-channel TrenchMOS standard level FET
BUK762R4-60E N-channel TrenchMOS standard level FET
BUK763R1-60E N-channel TrenchMOS standard level FET
BUK9606-55A N-channel TrenchMOS logic level FET
BUK765R0-100E N-channel TrenchMOS standard level FET
BUK9614-60E N-channel TrenchMOS logic level FET
BUK9609-75A N-channel TrenchMOS logic level FET
BUK961R6-40E N-channel TrenchMOS logic level FET
BUK9628-100A N-channel TrenchMOS logic level FET
BUK9637-100E N-channel TrenchMOS logic level FET
BUK965R4-40E N-channel TrenchMOS logic level FET
BUK7608-55A N-channel TrenchMOS standard level FET
BUK9640-100A N-channel TrenchMOS logic level FET
BUK963R3-60E N-channel TrenchMOS logic level FET
BUK9635-55A N-channel TrenchMOS logic level FET
BUK762R6-40E N-channel TrenchMOS standard level FET
BUK768R3-60E N-channel TrenchMOS standard level FET
BUK9675-55A N-channel TrenchMOS logic level FET
BUK764R0-40E N-channel TrenchMOS standard level FET
BUK768R1-40E N-channel TrenchMOS standard level FET
BUK9675-100A N-channel TrenchMOS logic level FET
BUK766R0-60E N-channel TrenchMOS standard level FET
BUK962R5-60E N-channel TrenchMOS logic level FET
BUK9620-55A N-channel TrenchMOS logic level FET
BUK964R2-80E N-channel TrenchMOS logic level FET
BUK762R9-40E N-channel TrenchMOS standard level FET

MOSFETs

Type number Description Quick access
BUK763R8-80E N-channel TrenchMOS standard level FET
BUK764R2-80E N-channel TrenchMOS standard level FET
BUK763R9-60E N-channel TrenchMOS standard level FET
BUK7675-55A N-channel TrenchMOS standard level FET
BUK7613-60E N-channel TrenchMOS standard level FET
BUK7635-55A N-channel TrenchMOS standard level FET
BUK965R8-100E N-channel TrenchMOS logic level FET
BUK966R5-60E N-channel TrenchMOS logic level FET
BUK969R3-100E N-channel TrenchMOS logic level FET
BUK9611-80E N-channel TrenchMOS logic level FET
BUK764R4-60E N-channel TrenchMOS standard level FET
BUK969R0-60E N-channel TrenchMOS logic level FET
BUK762R6-60E N-channel TrenchMOS standard level FET
BUK762R4-60E N-channel TrenchMOS standard level FET
BUK763R1-60E N-channel TrenchMOS standard level FET
BUK9606-55A N-channel TrenchMOS logic level FET
BUK765R0-100E N-channel TrenchMOS standard level FET
BUK9614-60E N-channel TrenchMOS logic level FET
BUK9609-75A N-channel TrenchMOS logic level FET
BUK961R6-40E N-channel TrenchMOS logic level FET
BUK9628-100A N-channel TrenchMOS logic level FET
BUK9637-100E N-channel TrenchMOS logic level FET
BUK965R4-40E N-channel TrenchMOS logic level FET
BUK7608-55A N-channel TrenchMOS standard level FET
BUK9640-100A N-channel TrenchMOS logic level FET
BUK963R3-60E N-channel TrenchMOS logic level FET
BUK9635-55A N-channel TrenchMOS logic level FET
BUK762R6-40E N-channel TrenchMOS standard level FET
BUK768R3-60E N-channel TrenchMOS standard level FET
BUK9675-55A N-channel TrenchMOS logic level FET
BUK764R0-40E N-channel TrenchMOS standard level FET
BUK768R1-40E N-channel TrenchMOS standard level FET
BUK9675-100A N-channel TrenchMOS logic level FET
BUK766R0-60E N-channel TrenchMOS standard level FET
BUK962R5-60E N-channel TrenchMOS logic level FET
BUK9620-55A N-channel TrenchMOS logic level FET
BUK964R2-80E N-channel TrenchMOS logic level FET
PHB21N06LT N-channel TrenchMOS logic level FET
PSMN5R6-100BS N-channel 100 V 5.6 mΩ standard level MOSFET in D2PAK
PHB47NQ10T N-channel TrenchMOS standard level FET
PSMN2R8-80BS N-channel 80 V, 3 mΩ standard level FET in D2PAK
PSMN013-100BS N-channel 100V 13.9mΩ standard level MOSFET in D2PAK
PSMN015-60BS N-channel 60 V 14.8 mΩ standard level MOSFET in D2PAK
PSMN7R6-100BSE N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK
PSMN7R6-60BS N-channel 60 V 7.8 mΩ standard level MOSFET in D2PAK
PHB32N06LT N-channel TrenchMOS logic level FET
PHB110NQ08T N-channel TrenchMOS standard level FET
PHB45NQ10T N-channel TrenchMOS standard level FET
PHB27NQ10T N-channel TrenchMOS standard level FET
PSMN3R8-100BS N-channel 100 V 3.9 mΩ standard level MOSFET in D2PAK
PSMN4R8-100BSE N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK
PSMN4R6-60BS N-channel 60 V, 4.4 mΩ standard level MOSFET in D2PAK
PSMN4R3-30BL N-channel 30 V 4.1 mΩ logic level MOSFET in D2PAK
PSMN8R0-40BS N-channel 40 V 7.6 mΩ standard level MOSFET in D2PAK
PSMN8R9-100BSE N-channel 100 V, 10 mOhm, standard level MOSFET in D2PAK
PSMN8R7-80BS N-channel 80 V 8.7 mΩ standard level MOSFET in D2PAK
PSMNR90-30BL N-channel 30 V 1.0 mΩ logic level MOSFET in D2PAK
PHB29N08T N-channel TrenchMOS standard level FET
PSMN017-80BS N-channel 80 V 17 mΩ standard level MOSFET in D2PAK
PSMN016-100BS N-channel 100V 16 mΩ standard level MOSFET in D2PAK
PSMN1R1-40BS N-channel 40 V 1.3 mΩ standard level MOSFET in D2PAK
PSMN7R0-100BS N-channel 100V 6.8 mΩ standard level MOSFET in D2PAK.
PSMN5R0-80BS N-channel 80 V, 5.1 mΩ standard level MOSFET in D2PAK
PSMN2R2-40BS N-channel 40 V 2.2 mΩ standard level MOSFET in D2PAK
PSMN3R4-30BLE N-channel 30 V, 3.4 mΩ logic level MOSFET in D2PAK
PSMN3R3-80BS N-channel 80 V, 3.5 mΩ standard level MOSFET in D2PAK
PSMN3R0-60BS N-channel 60 V 3.2 mΩ standard level MOSFET in D2PAK
PSMN2R7-30BL N-channel 30 V 3.0 mΩ logic level MOSFET in D2PAK
PSMN1R7-60BS N-channel 60 V 2 mΩ standard level MOSFET in D2PAK
PSMN4R5-40BS N-channel 40 V 4.5 mΩ standard level MOSFET in D2PAK
PSMN012-80BS N-channel 80 V 11 mΩ standard level MOSFET in D2PAK
PSMN6R5-80BS N-channel 80V 6.9mΩ standard level MOSFET in D2PAK
PSMN057-200B N-channel TrenchMOS SiliconMAX standard level FET
PSMN3R7-100BSE N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK
PSMN034-100BS N-channel 100 V 34.5 mΩ standard level MOSFET in D2PAK.
PSMN1R5-30BLE N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK
PSMN4R4-80BS N-channel 80 V, 4.5 mΩ standard level MOSFET in D2PAK
PSMN9R5-100BS N-channel 100 V 9.6 mΩ standard level MOSFET in D2PAK
BUK762R9-40E N-channel TrenchMOS standard level FET