SOT428C

SOT428C

Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped)

Package information

Package information Package name Package description Reference Date
SOT428C DPAK Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) SC-63 (EIAJ); TO-252 (JEDEC) 2019-08-28

Related documents

File name Title Type Date
SOT428C 3D model for products with SOT428C package Design support 2023-02-02
RS2811_DPAK_SOT428_B_mk DPAK; SOT428B Marcom graphics 2021-03-11
SOT428C Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) Package information 2022-05-28
SOT428C_118 DPAK; Reel pack for SMD, 13"; Q2/T3 product orientation Packing information 2024-01-29

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
MJD45H11A 80 V, 8 A PNP high power bipolar transistor
MJD32CA 100 V, 3 A PNP high power bipolar transistor
MJD31CA 100 V, 3 A NPN high power bipolar transistor
MJD44H11A 80 V, 8 A NPN high power bipolar transistor
MJD2873-Q 50 V, 2 A NPN high power bipolar transistor
MJD42C-Q 100 V, 6 A PNP high power bipolar transistor
MJD31CH-Q 100 V, 3 A NPN high power bipolar transistor
MJD41C-Q 100 V, 6 A NPN high power bipolar transistor
MJD148-Q 45 V, 4 A NPN high power bipolar transistor

Bipolar transistors

Type number Description Quick access
MJD45H11A 80 V, 8 A PNP high power bipolar transistor
MJD148 45 V, 4 A NPN high power bipolar transistor
MJD45H11 80 V, 8 A PNP high power bipolar transistor
MJD32CA 100 V, 3 A PNP high power bipolar transistor
MJD41C 100 V, 6 A NPN high power bipolar transistor
MJD32C 100 V, 3 A PNP high power bipolar transistor
MJD31CA 100 V, 3 A NPN high power bipolar transistor
MJD42C 100 V, 6 A PNP high power bipolar transistor
MJD44H11 80 V, 8 A NPN high power bipolar transistor
MJD31C 100 V, 3 A NPN high power bipolar transistor
MJD2873 50 V, 2 A NPN high power bipolar transistor
MJD44H11A 80 V, 8 A NPN high power bipolar transistor
MJD2873-Q 50 V, 2 A NPN high power bipolar transistor
MJD42C-Q 100 V, 6 A PNP high power bipolar transistor
MJD31CH-Q 100 V, 3 A NPN high power bipolar transistor
MJD41C-Q 100 V, 6 A NPN high power bipolar transistor
MJD148-Q 45 V, 4 A NPN high power bipolar transistor