SOT429

SOT429

Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3

Package information

Package information Package name Package description Reference Date
SOT429 TO-247-3 Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3 TO-247-3 (JEDEC) 2023-05-24

Related documents

File name Title Type Date
SOT429 3D model for products with SOT429 package Design support 2023-03-13
TO-247_SOT429_mk plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body Marcom graphics 2019-02-19
SOT429 plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body Package information 2020-04-21
SOT429_127 TO-247; Tube pack; Standard product orientation Packing information 2020-04-21

Products in this package

GaN FETs

Type number Description Quick access