SOT663

SOT663

plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body

Package information

Package information Package name Package description Reference Date
SOT663 SOT663 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body 2006-03-16

Related documents

File name Title Type Date
SOT663 3D model for products with SOT663 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT663_mk plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
SOT663 plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-05-27
SOT663_115 Tape reel SMD; standard product orientation 12NC ending 115 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Diodes

Type number Description Quick access
BZB984-C15 Voltage regulator double diodes
BZB984-C4V3 Voltage regulator double diodes
BZB984-C3V6 Voltage regulator double diodes
BZB984-C3V3 Voltage regulator double diodes
BZB984-C10 Voltage regulator double diodes
BZB984-C11 Voltage regulator double diodes
BZB984-C6V8 Voltage regulator double diodes
BZB984-C3V9 Voltage regulator double diodes
BZB984-C7V5 Voltage regulator double diodes
BZB984-C2V7 Voltage regulator double diodes
BZB984-C2V4 Voltage regulator double diodes
BZB984-C3V0 Voltage regulator double diodes
BZB984-C6V2 Voltage regulator double diodes
BZB984-C9V1 Voltage regulator double diodes
BZB984-C13 Voltage regulator double diodes
BZB984-C4V7 Voltage regulator double diodes
BZB984-C12 Voltage regulator double diodes
BZB984-C5V1 Voltage regulator double diodes
BZB984-C5V6 Voltage regulator double diodes
BZB984-C8V2 Voltage regulator double diodes

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD15VS2UQ Double ESD protection diode in SOT663 package
PESD12VS2UQ Double ESD protection diode in SOT663 package
PESD5V0S2UQ Double ESD protection diodes in SOT663 package
PESD5V0X1BQ Ultra low capacitance bidirectional ESD protection diodes
PESD24VS2UQ Double ESD protection diode in SOT663 package
PESD3V3S2UQ Double ESD protection diode in SOT663 package