Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT663 | SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT663 | 3D model for products with SOT663 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT663_mk | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
SOT663_115 | Tape reel SMD; standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
BZB984-C15 | Voltage regulator double diodes | |
BZB984-C4V3 | Voltage regulator double diodes | |
BZB984-C3V6 | Voltage regulator double diodes | |
BZB984-C3V3 | Voltage regulator double diodes | |
BZB984-C10 | Voltage regulator double diodes | |
BZB984-C11 | Voltage regulator double diodes | |
BZB984-C6V8 | Voltage regulator double diodes | |
BZB984-C3V9 | Voltage regulator double diodes | |
BZB984-C7V5 | Voltage regulator double diodes | |
BZB984-C2V7 | Voltage regulator double diodes | |
BZB984-C2V4 | Voltage regulator double diodes | |
BZB984-C3V0 | Voltage regulator double diodes | |
BZB984-C6V2 | Voltage regulator double diodes | |
BZB984-C9V1 | Voltage regulator double diodes | |
BZB984-C13 | Voltage regulator double diodes | |
BZB984-C4V7 | Voltage regulator double diodes | |
BZB984-C12 | Voltage regulator double diodes | |
BZB984-C5V1 | Voltage regulator double diodes | |
BZB984-C5V6 | Voltage regulator double diodes | |
BZB984-C8V2 | Voltage regulator double diodes |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD15VS2UQ | Double ESD protection diode in SOT663 package | |
PESD12VS2UQ | Double ESD protection diode in SOT663 package | |
PESD5V0S2UQ | Double ESD protection diodes in SOT663 package | |
PESD5V0X1BQ | Ultra low capacitance bidirectional ESD protection diodes | |
PESD24VS2UQ | Double ESD protection diode in SOT663 package | |
PESD3V3S2UQ | Double ESD protection diode in SOT663 package |