SOT8005A

SOT8005A

Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals; 2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body

Package information

Package information Package name Package description Reference Date
SOT8005A CCPAK1212i Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals; 2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body MO-359 (JEDEC) 2024-02-07

Related documents

File name Title Type Date
SOT8005A Plastic, surface mounted copper clip package (CCPAK1212i); 12 terminals;2.0 mm pitch, 12 mm × 12 mm × 2.5 mm body Package information 2024-10-23

Products in this package

MOSFETs

Type number Description Quick access
PSMN1R0-80CSE N-channel, 80 V, 0.95 mOhm, MOSFET with enhanced SOA in CCPAK1212i package
PSMN1R0-100CSF NextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package
PSMNR90-80CSF NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package
PSMN1R1-100CSE N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package
PSMN1R1-80CSF NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package
PSMN1R4-100CSE N-channel, 100 V, 1.42 mOhm, MOSFET with enhanced SOA in CCPAK1212i package
PSMN1R4-100CSF NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package