SOT8017

SOT8017

Plastic, single-ended surface-mounted package (DPAK R2P); Real-2-Pin configuration; 4.58 mm pitch; 6.16 mm x 6.54 mm x 2.29 mm body

Package information

Package information Package name Package description Reference Date
SOT8017 DPAK R2P Plastic, single-ended surface-mounted package (DPAK R2P); Real-2-Pin configuration; 4.58 mm pitch; 6.16 mm x 6.54 mm x 2.29 mm body TO-252 (JEDEC) 2024-01-17

Related documents

File name Title Type Date
SOT8017 3D model for products with SOT8017 package Design support 2023-03-13
SOT8017 Plastic, single-ended surface-mounted package (DPAK R2P); Real-2-Pin configuration; 4.58 mm pitch; 6.16 mm x 6.54 mm x 2.29 mm body Package information 2024-01-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Diodes

Type number Description Quick access
PSC1065H 650 V, 10 A SiC Schottky diode in DPAK R2P
PSC1065H-Q 650 V, 10 A SiC Schottky diode in DPAK R2P for automotive applications
PSC0665H 650 V, 6 A SiC Schottky diode in DPAK R2P