Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74ALVT16827DGG 2.3 - 3.6 LVTTL -32 / +64 200 20 medium -40~85 TSSOP56

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVT16827DGG 74ALVT16827DGG,118
(935210050118)
Active ALVT16827 ALVT16827 Standard Procedure Standard Procedure SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
SOT364-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVT16827DGG 74ALVT16827DGGY
(935210050518)
Discontinued / End-of-life ALVT16827 ALVT16827 Standard Procedure Standard Procedure SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
Not available
74ALVT16827DL 74ALVT16827DL,512
(935210040512)
Obsolete ALVT16827 Standard Procedure Standard Procedure SOT371-1
SSOP56
(SOT371-1)
SOT371-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74ALVT16827DL,518
(935210040518)
Obsolete ALVT16827 Standard Procedure Standard Procedure Not available
74ALVT16827DL,112
(935210040112)
Obsolete ALVT16827 Standard Procedure Standard Procedure Not available
74ALVT16827DL,118
(935210040118)
Obsolete ALVT16827 Standard Procedure Standard Procedure Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVT16827DGG 74ALVT16827DGG,118 74ALVT16827DGG rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVT16827DGG 74ALVT16827DGGY 74ALVT16827DGG rohs rhf rhf
74ALVT16827DL 74ALVT16827DL,512 74ALVT16827DL rohs rhf rhf
74ALVT16827DL 74ALVT16827DL,518 74ALVT16827DL rohs rhf rhf
74ALVT16827DL 74ALVT16827DL,112 74ALVT16827DL rhf
74ALVT16827DL 74ALVT16827DL,118 74ALVT16827DL rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
74ALVT16827 20-bit buffer/line driver; non-inverting; 3-state Data sheet 2024-06-25
001aad056 Block diagram: 74ALVT16827DGG, 74ALVT16827DL Block diagram 2009-11-04
001aad061 Block diagram: 74ALVT16827DGG, 74ALVT16827DL Block diagram 2009-11-04
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22
alvt16827 alvt16827 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT364-1 plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body Package information 2022-06-23
SOT371-1 plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
alvt16 alvt16 Spice model SPICE model 2013-05-07
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22
alvt16827 alvt16827 IBIS model IBIS model 2013-04-08
alvt16 alvt16 Spice model SPICE model 2013-05-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.