Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74LV05APW 2.0 - 5.5 CMOS ± 12 60 6 low -40~125 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LV05APW 74LV05APWJ
(935330428118)
Active LV05A SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LV05APW 74LV05APWJ 74LV05APW rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74LV05A Hex inverter with open-drain outputs Data sheet 2024-04-08
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
lv05a lv05a IBIS model IBIS model 2017-06-02
Nexperia_document_leaflet_Logic_LV-AT_201903 LV-A(T) logic family Leaflet 2019-03-19
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
lv05a lv05a IBIS model IBIS model 2017-06-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.