74AHC139; 74AHCT139

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74AHC139D 2.0 - 5.5 CMOS ± 8 3.9 low -40~125 SO16
74AHC139PW 2.0 - 5.5 CMOS ± 8 3.9 low -40~125 TSSOP16
74AHCT139D 4.5 - 5.5 TTL ± 8 3.6 low -40~125 SO16
74AHCT139PW 4.5 - 5.5 TTL ± 8 3.6 low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC139D 74AHC139D,118
(935263565118)
Active 74AHC139D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74AHC139PW 74AHC139PW,118
(935263566118)
Active AHC139 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74AHCT139D 74AHCT139D,118
(935263567118)
Active 74AHCT139D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74AHCT139PW 74AHCT139PW,118
(935263568118)
Active AHCT139 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC139D 74AHC139D,118 74AHC139D rohs rhf rhf
74AHC139PW 74AHC139PW,118 74AHC139PW rohs rhf rhf
74AHCT139D 74AHCT139D,118 74AHCT139D rohs rhf rhf
74AHCT139PW 74AHCT139PW,118 74AHCT139PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
74AHC_AHCT139 Dual 2-to-4 line decoder/demultiplexer Data sheet 2024-02-29
mna779 Block diagram: 74LV139BQ, 74LV139D, 74LV139DB, 74LV139N, 74LV139PW, 74AHC139D, 74AHC139PW, 74AHCT139D, 74AHCT139PW Block diagram 2009-11-04
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
ahc139 ahc139 IBIS model IBIS model 2013-04-08
ahct139 ahct139 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
ahc139 ahc139 IBIS model IBIS model 2013-04-08
ahct139 ahct139 IBIS model IBIS model 2013-04-08

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.