Products
Type number | Description | Status | Quick access |
---|---|---|---|
NBM5100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100-Q100 | ACT |
|
|
NBM5100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM5100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100-Q100 | ACT |
|
|
NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
NEX30606 | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | ACT |
|
NEX30606UA | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | Production | |
NEX806 series | Wide Vcc range quasi-resonant flyback controller | ACT |
|
NEX80601DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX80602DA | Wide supply voltage range quasi-resonant flyback controller, 170 Hz, 11.5 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Current Protection (OCP) | Qualification | |
NEX80611DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 5.8 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX8080 series | Wide Vcc range multi-mode flyback controller | ACT |
|
NEX80801DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80805DA | Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) | Qualification | |
NEX80808DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80809DA | Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80806 | Adaptive multi-mode flyback controller | ACT |
|
NEX80806DA | Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage | Qualification | |
NEX81801DA; NEX81802DA | Adaptive Synchronous Rectifier (SR) Controller | ACT |
|
NEX81801DA | Adaptive Synchronous Rectifier (SR) controller with 1 to 2 microseconds turn-on blanking time | Production | |
NEX81802DA | Adaptive Synchronous Rectifier (SR) controller with 0.5 to 1.5 microseconds turn-on blanking time | Production | |
NEX90515-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | ACT |
|
NEX90515APA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90515BPA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90X30-Q100 | 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator | ACT |
|
NEX90230APA-Q100 | 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90230BPA-Q100 | 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90530APA-Q100 | 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NEX90530BPA-Q100 | 300mA, 40V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
NGD4300 | ACT |
|
|
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300GC | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300-Q100 | ACT |
|
|
NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NID5100-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | ACT |
|
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
NPS4001 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4001GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NPS4053 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
NPS4069 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
NEH2000BY | Energy harvesting PMIC | Production | |
NEX10000AUB | 120 mA dual output LCD bias power suppl | Production | |
NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
NEX10001UB | 220 mA dual output LCD bias power supply | Production | |
NEX40400ADA | Qualification | ||
NEX40400BDA | Qualification | ||
NEX40400CDA | Qualification | ||
NEX40400DDA | Qualification | ||
NEX40400EDA | Qualification | ||
NEX40400FDA | Qualification | ||
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
NGD4300GC | 4 A peak high-performance dual MOSFET gate driver | Production | |
NPS1000UP | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT8076-1_HWQFN16.png | plastic thermal enhanced very very thin Quad Flat packages; no leads; 16 terminals; 0.5 mm pitch; 3.0 × 3.0 × 0.75 mm body | Marcom graphics | 2023-03-06 |
Related videos
Nexperia LCD Power ICs
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.