HEF4894B-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
HEF4894BT-Q100 3.0 - 15 CMOS -20 45 28 medium -40~85 SO20
HEF4894BTT-Q100 3.0 - 15 CMOS -20 45 28 medium -40~85 TSSOP20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
HEF4894BT-Q100 HEF4894BT-Q100,118
(935298525118)
Active HEF4894BT SOT163-1
SO20
(SOT163-1)
SOT163-1 WAVE_BG-BD-1
SOT163-1_118
HEF4894BTT-Q100 HEF4894BTT-Q100,11
(935298526118)
Active HEF4894 SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
HEF4894BT-Q100 HEF4894BT-Q100,118 HEF4894BT-Q100 rohs rhf rhf
HEF4894BTT-Q100 HEF4894BTT-Q100,11 HEF4894BTT-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
HEF4894B_Q100 12-stage shift-and-store register LED driver Data sheet 2024-08-13
AN11051 Pin FMEA HEF4000 family Application note 2019-01-09
SOT163-1 3D model for products with SOT163-1 package Design support 2020-01-22
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT163-1 plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body Package information 2022-06-20
SOT360-1 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Package information 2022-06-21
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT163-1 3D model for products with SOT163-1 package Design support 2020-01-22
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.