Type number Package version Package name Size (mm) IC [max] (mA) R1 (typ) (kΩ) Channel type Ptot (mW) VCEO (V)
PDTC114TM SOT883 DFN1006-3 1 x 0.6 x 0.48 100 10 NPN 250 50
PDTC114TT SOT23 SOT23 2.9 x 1.3 x 1 100 10 NPN 250 50
PDTC114TU SOT323 SC-70 2 x 1.25 x 0.95 100 10 NPN 200 50 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC114TM PDTC114TM,315
(934057171315)
Active DT SOT883
DFN1006-3
(SOT883)
SOT883 REFLOW_BG-BD-1
SOT883_315
PDTC114TT PDTC114TT,215
(934034900215)
Active %12 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
PDTC114TT,235
(934034900235)
Active %12 SOT23_235
PDTC114TU PDTC114TU,115
(934044080115)
Active %24 SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC114TM PDTC114TM,315 PDTC114TM rohs rhf rhf
PDTC114TT PDTC114TT,215 PDTC114TT rohs rhf rhf
PDTC114TT PDTC114TT,235 PDTC114TT rohs rhf rhf
PDTC114TU PDTC114TU,115 PDTC114TU rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PDTC114T_SER NPN resistor-equipped transistors; R1 = 10 kOhm, R2 = open Data sheet 2018-08-28
mse189 Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU Block diagram 2009-11-03
mse224 Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT Block diagram 2009-11-03
mse246 Block diagram: PDTC114TE, PDTC114TM, PDTC114TT, PDTC114TU, PDTC115TE, PDTC115TM, PDTC115TT, PDTC115TU, PDTC123TE, PDTC123TM, PDTC123TT, PDTC123TU, PDTC124TE, PDTC124TM, PDTC124TT, PDTC124TU, PDTC143TE, PDTC143TM, PDTC143TT, PDTC143TU, PDTC144TE, PDTC144TM, PDTC144TT, PDTC144TU, PDTD123TT Block diagram 2009-11-03
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-3_SOT883_mk plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT883 plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.