SOT1215

PDTC143X/123J/143Z/114YQA series

Parametrics

Type number Package version Package name Size (mm) IC [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V)
PDTC114YQA SOT1215 DFN1010D-3 1.1 x 1 x 0.37 100 10 47 NPN 280 50
PDTC123JQA SOT1215 DFN1010D-3 1.1 x 1 x 0.37 100 2.2 47 NPN 280 50
PDTC143XQA SOT1215 DFN1010D-3 1.1 x 1 x 0.37 100 4.7 10 NPN 280 50
PDTC143ZQA SOT1215 DFN1010D-3 1.1 x 1 x 0.37 100 4.7 47 NPN 280 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC114YQA PDTC114YQAZ
(934069147147)
Active 11 10 01 SOT1215
DFN1010D-3
(SOT1215)
SOT1215 REFLOW_BG-BD-1
SOT1215_147
PDTC123JQA PDTC123JQAZ
(934069138147)
Active 10 11 11 SOT1215
DFN1010D-3
(SOT1215)
SOT1215 REFLOW_BG-BD-1
SOT1215_147
PDTC143XQA PDTC143XQAZ
(934069149147)
Active 11 11 01 SOT1215
DFN1010D-3
(SOT1215)
SOT1215 REFLOW_BG-BD-1
SOT1215_147
PDTC143ZQA PDTC143ZQAZ
(934069141147)
Active 11 00 11 SOT1215
DFN1010D-3
(SOT1215)
SOT1215 REFLOW_BG-BD-1
SOT1215_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC114YQA PDTC114YQAZ PDTC114YQA rohs rhf rhf
PDTC123JQA PDTC123JQAZ PDTC123JQA rohs rhf rhf
PDTC143XQA PDTC143XQAZ PDTC143XQA rohs rhf rhf
PDTC143ZQA PDTC143ZQAZ PDTC143ZQA rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
PDTC143X_123J_143Z_114YQA_SER 50 V, 100 mA NPN resistor-equipped transistors Data sheet 2017-06-08
SOT1215 3D model for products with SOT1215 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1010D-3_SOT1215_mk plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body Marcom graphics 2017-01-28
SOT1215 plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT1215 3D model for products with SOT1215 package Design support 2019-10-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.