General description
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304.pdf | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN90009.pdf | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
AN90017.pdf | Load switches for mobile and computing applications | Application note | 2020-09-02 |
sot8026_3d.png | DSN1006-3; chip-scale package; 3 terminals; body 1 x 0.6 x 0.2 mm | Outline 3d | 2021-07-19 |
vp_DSN1006_MOSFETs.zip | DSN1006 MOSFETs | Value proposition | 2022-05-26 |
RS3885_DSN1006-SOT8026_Combi.png | DSN1006 (SOT8026) MARCOM image | Marcom graphics | 2022-06-06 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN.pdf | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022.pdf | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
AN90036.pdf | Recommendations for Printed Circuit Board assembly of DSN1006-3 (SOT8026) | Application note | 2022-08-09 |
SOT8026.pdf | chip-scale package; 3 terminals; body 1.0 x 0.6 x 0.2 mm | Package information | 2023-02-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.